Eaton Emergency Lighting UPSs

Appropriate and effective emergency lighting systems are vital to facilitate occupant egress during an emergency, such as a building fire or other dangerous situation. In addition to prioritizing safety, proper emergency lighting is required by building codes such as NFPA 101, the Life Safety Code. Trust Eaton’s emergency lighting UPSs (10-200 kVA) to keep your occupants safe and your commercial structures up to code. Our emergency lighting UPSs (10-200 kVA) are UL 924 tested and certified, providing the industry’s highest capacity and smallest footprint options for emergency lighting applications.

 

Eaton Emergency Lighting - Technical Specifications


Product Snapshot
Power Rating 8-200 kVA
Voltage 208, 277, 480 Vac
Frequency 50/60 Hz
Configuration Tower
UPS Models
Part Number Power Rating Voltage UL 924 Market
  (kVA/kW) (VAC)  
Emergency Lighting UPS
9155 5.7-10.7 208, 277 single phase Emergency
9355 8.5-27 208, 480 three Phase Emergency
93PM 20-120 480 three phase Emergency
93PM 20-200 480 three phase Auxiliary

Eaton Emergency Lighting - Features

  • UL 924 tested and certified to meet NFPA 101 (Life Safety Code) and other important building codes
  • An Eaton factory limited warranty, technical support and options for service and monitoring/management plans (PredictPulse) provide investment protection and peace-of-mind
  • Portfolio includes solutions that boast industry-leading efficiency with Eaton's Energy Saver System (ESS) and small footprints
  • Standard accessories available with UL 924 systems including communications cards, maintenance bypasses and distribution cabinets


Eaton Emergency Lighting - Options



Power Management Connectivity
93PM UL 924 options: Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
PowerXpert Gateway mini-slot card
The Power Xpert Gateway UPS card allows direct connection to Ethernet networks and Web access to Eaton mini-slot compatible UPSs.
PXGMSUPScall for pricing
Industrial Relay Card
Provides dry-contact interface between the UPS and any relay-connected computer equipment
P-116000059
9x55 UL 924 options: Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Power Xpert Gateway UPS card
The Power Xpert Gateway UPS card allows direct connection to Ethernet networks and Web access to Eaton Powerware x-slot compatible UPSs.
PXGXUPS$686
Environmental Monitoring Probe
Allows remote monitoring of temperature, humidity and two other contact devices (connects to Network Card-MS Web/SNMP card that is bundled with the 9PX)
116750224-001$220
Relay Card
Provides dry-contact interface between your UPS and any relay-connected computer, including the AS/400, as well as a variety of industrial applications
1018460$146
Modbus Card
Provides continuous, reliable and accurate network monitoring of a UPS systems through a Building Management System (BMS).
103005425-5591$661
Industrial Relay and Display Drive Card
Industrial Relay and Display Drive Card
103003055$355
Power Management Software
UPS and ePDU Supervisory Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Intelligent Power Manager
Enables monitoring and management of multiple network power devices and integrates seamlessly with VMware's vCenter Server and Microsoft's SCVMM. View demo
free download
IPM-SILVER
IPM-GOLD
free
$5,000
$20,000
UPS Protection Software
Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Intelligent Power Protector
Provides automatic, graceful shutdown of PCs, servers and virtual machines during extended power outages. Compatible with ESXi, Hyper-V, Xen and KVM. View demo
free downloadfree
Enterprise Power Monitoring Software Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Power Xpert Reporting
Eaton’s Power Xpert Reporting works in conjunction with Power Xpert Software or Foreseer allowing a view past individual measurements, trend graphs and events. It consolidates complex data from a multitude of devicesView more
PXR$5,999
Remote Monitoring and Management
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
PredictPulse remote monitoring and management service
PredictPulse is Eaton's next-generation remote monitoring and management service that collects and analyzes real-time data from connected power infrastructure devices, providing important insight about status and health information of all connected equipment.
Power Distribution and Bypass
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
iLumin Cooper UL 924 panels
iLumin architectural lighting controls offer highly intuitive user interfaces, source controllers that include the most standard features, and a streamlined specification process for hospitality, commercial, educational, and entertainment projects around the world.


* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Eaton Emergency Lighting — Service & Support

    Jump to:
     Technical Support
     Service Plans

    Questions about a product you own?

    Toll Free: 1 800 843 9433
    International: +1 919 871 1800
    or complete this quick form
    Support for this product is available 7x24

    Questions before you buy?

    Toll Free: 1 800 356 5794 Option 2, Option 1
    International: +1-828-651-0760 Option 2, Option 1
    Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
    E-mail: InsideSalesEngineerUPS@eaton.com

    Turnkey Installation Services:

    Turnkey Installation Services for the Eaton Emergency Lighting UPS

    Warranty and service plan features included with new unit

    Factory Warranty1
    Duration of warranty1 yr
    Parts and labor for electronics
    7x24 Customer Reliability Center triage and dispatch
    7x24 Technical support access
    MySupport web access to account and service site history information (UPS only)

    1. The period covered in this warranty for product installed (and currently located) in the 50 United States and District of Columbia is 12 months from the date of product start-up or 18 months from date of product shipment, whichever occurs first, for parts coverage and 90 days from the date of product start-up for labor coverage. The period covered by this warranty for product installed (and currently located) outside of the 50 United States and District of Columbia is 12 months from the date of product start-up or 18 months from date of product shipment, whichever comes first, for parts coverage.

    Service Plans
    Features Service Plans
      PowerTrust
    Value
    ProActive PowerTrust
    PowerTrust
    Preferred
    Flex
    Parts and Labor for ElectronicsCustom service
    contracts available
    for purchase
    Parts and Labor for BatteriesOOOO
    5x8 On-Site Corrective Maintenance   
    7x24 On-Site Corrective Maintenance 
    Next Business Day Response    
    8-Hour Response 
    4-Hour Response  O O O
    2-Hour Response O O O
    5x8 UPS Preventive Maintenance Visit1 per yearO1 per yearO
    7x24 UPS Preventive Maintenance VisitO1 per yearO2 per year
    Battery Preventive Maintenance VisitOO1 per year2 per year
    PredictPulse Remote Monitoring Service
    Discounted Spare Parts & Upgrade Kits & T&M 30%30%30%
    =Included featureO=Optional feature
    Eaton's most popular on-site UPS support plans come standard with the above features. Additional preventive maintenance visits can be added toany packaged plan. Flex Support Plans should be used whenever a standard packaged service plan doesn't exactly match your needs.