Eaton Logo, links to the Eaton homepage

Eaton Evolution S UPS

Formerly Evolution S UPS from MGE Office Protection Systems

The high-density, line-interactive Eaton Evolution S UPS is an ideal solution for protecting servers, network devices, storage systems, point-of-sale terminals and other sensitive electronic equipment. The Evolution S can be easily integrated into a wide variety of environments and can provide hours of battery runtime. And, with one of the best price/performance ratios, this UPS offers a low total cost of ownership.
Find a Reseller for this UPS

 

Eaton Evolution S - Technical Specifications

Product Snapshot
Power Rating 1250-3000 VA
Voltage 120/230 VAC
Frequency 50/60 Hz
Configuration Rackmount/Tower
Product Series Pulsar
UPS Models
Part Number Power Rating Input Plug Output Receptacles List Price
(VA/Watts)
EVOLUTION S: 120V NEMA 50/60 Hz MODELS
81708 1250 / 1150 5-15P (6) 5-15R $678 
81711 1750 / 1600 5-20P (6) 5-20R $824 
81714 2500 / 2250 L5-30P (6) 5-20R, (1) L5-30R $1047 
81715 3000 / 2700 L5-30P (6) 5-20R, (1) L5-30R $1175 
81716 3000 / 2700 L5-30P (6) 5-20R, (1) L5-30R $1198 
EVOLUTION S: 230V INTERNATIONAL MODELS
68456 1250 / 1150 C14 (8) C13   
68459 1750 / 1600 C14 (8) C13   
68461 2500 / 2250 C16 (8) C13, (1) C19   
68464 3000 / 2700 C16 (8) C13, (1) C19   
68462 3000 / 2700 C16 (8) C13, (1) C19   

Eaton Evolution S - Features

  • Line Interactive technology with sinewave output to ride through blackouts and brownouts without stressing the connected devices and high output to protect equipment with PFC power supplies
  • Versatile Rack/Tower form factor available in high density 2U or bodacious 3U size
  • Hot swappable batteries for high availability.
  • Extended runtime capabilities with multiple, hot-swappable battery modules (optional)
  • 1 USB port, 1 Serial/Contacts port and 1 card slot for compatibility with existing or future hardware
  • Remote reboot of locked equipment, sequential start-up through individually switchable outlets.

Eaton Evolution S - Documentation

Product Literature
Eaton Power Quality and Distribution Solutions Product and Service Catalog
(English)
17-Jun-2009
4735 kB
Eaton Evolution UPS Product Focus
(English)
31-Mar-2009
2467 kB
Manual(s)
Eaton Pulsar Series UPSs - Important safety instruction
(Español, Deutsch, Português, Suomalainen, Français, English, Nederlands, Italiano, Polska, Russian, Magyar, Slovak, Norsk, Dansker, Chinese, Thai, Turkish)
31-Jul-2009
3212 kB
Eaton Evolution S - S 1250 RT 2U / S 1750 RT 2U / 2000 RT 2U / S 2500 RT 2U / S 3000 RT 2U / S 3000 RT 3U - Installation and User Manual
(Español, Português, Français, English)
31-Mar-2009
7848 kB
Eaton Evolution S - S 1250 RT 2U / S 1750 RT 2U / 2000 RT 2U / S 2500 RT 2U / S 3000 RT 2U / S 3000 RT 3U - Quick Start
(English)
31-Mar-2009
318 kB
Eaton Evolution S EXB - Installation manual
(Français, English)
31-Mar-2009
267 kB

Eaton Evolution S - Options

Service Plans
Features Service Plans
  Factory
Warranty
Extended
Warranty
Flex
On-site
PowerTrust
On-site
Comprehensive coverage of the UPS and batteries
Telephone technical support
eNotify Remote Monitoring    
Connectivity support
Expedited delivery of replacement parts, modules and batteries  
On-site startup    
On-site corrective maintenance    
Next-day 24-hr response
   
UPS preventive maintenance
     
Battery preventive maintenance
     
Battery Services
UPS Battery Replacement
Order your free copy of the UPS Battery Handbook
UPS Options
Option Description Part Number List Price
Eaton Evolution S 1750 R/T EBM 2U 2U Extended Battery Module (EBM) for 120V Evolution S 1250/1750 UPSs 81713 $428.00
Eaton Evolution S 3000 R/T EBM 2U 2U Extended Battery Module (EBM) for 120V Evolution S 2500/3000VA UPSs 81717 $682.00
Eaton Evolution S 3000 R/T EBM 3U 3U Extended Battery Module (EBM) for 120V Evolution S 2500/3000VA UPSs 81707 $682.00
Eaton Evolution S 1750 R/T EBM 2U 2U Extended Battery Module (EBM) for 230V Evolution S 1250/1750 UPSs 68470 $428.00
Eaton Evolution S 3000 R/T EBM 3U 3U Extended Battery Module (EBM) for 230V Evolution S 2500/3000VA UPSs 68471 $704.00
2-post rail kit 2-post rail kit for rackmount UPS 103007018-5591 $70
Power Distribution
Option Description Part Number List Price
FlexPDU Designed for reliable and cost-effective power distribution, the FlexPDU is available with 5-15R, 5-20R or L5-20R output receptacles for easy connection to a wide range of equipment.
HotSwap MBP Facilitating hot-swappable battery replacement from the front panel—with no need to remove the UPS from the rack—the HotSwap Maintenance Bypass is also ideal when exchanging a faulty unit or upgrading to a new UPS.
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Power Management
Option Description Part Number List Price
Eaton Network Management Card Minislot Eaton Network Management Card Minislot provides Web-based + SNMP-based remote monitoring OPCARD-NETWORK $249.00
Eaton Network Management Card & ModBus The Network Management Card + ModBus provides Web/SNMP communication for UPS remote supervision and automatic server shutdown, as well as remote monitoring using the ModBus protocol. 66103 $335.00
IBM AS/400 Cable UPS Interface cable for connection of the UPS to IBM iSeries/AS 400 OPCABEL-AS400 $100.00
Eaton Management Card Contacts & RS232/Serial offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS OPCARD-CONTACT $100.00
Environment Sensor for NMC Card Environmental Sensor (temperature/humidity) Requires Network Management (SNMP/Web) Card OPSNSR-EMPW $166.00
Intelligent Power Manager Intelligent Power Manager software facilitates easy, versatile, remote monitoring and management of multiple devices to keep users apprised of power and environmental conditions. free download free
Eaton Personal Solution-Pac windows Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. free download free
Integrated Power Management Microsoft Integrated Power Management free download free
Eaton Network Management Proxy Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network. free download free
Eaton Network Shutdown Module Protects the computer systems. It runs on the protected machine. Continuously waits for information from the Network Management Proxy (Mgt. Proxy or Mgt. Card). Warns administrators and users if AC power fails and proceeds with system shutdown. Eaton Network Shutdown Module is compatible with ESXi and vSphere from VMware. Eaton Network Shutdown Module manages extended power failures in a virtualized environment by sequentially shutting down the virtual machines before shutting down the host server, ensuring that no data is lost. free download
free
Eaton Management PAC 2 Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (includes Enterprise Power Mgr-50 device) OPSFTWAR-PAC2 $369.00
Eaton Enterprise Power Manager Gold edition Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (Unlimited devices) OPSFTWAR-EPRISE $2765.00
Eaton Enterprise Power Manager 5 nodes Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (5 Nodes) free download free
eNotify Eaton's eNotify Remote Monitoring features 24x7 real-time monitoring of your UPS and battery systems by trained Eaton product technicians. Identify problems before they become load loss events to save money, increase power reliability and reduce down time of your critical systems

Eaton Evolution S - Support

Questions about a product you own?

Toll Free: 1 800 356 5737
International: +1 919 870 3149
8:00 AM to 7:00 PM EST
Monday through Friday Eastern Time
E-mail: SinglePhaseTS@eaton.com

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail: InsideSalesEngineerUPS@eaton.com

Training:

UPS Fundamentals Training for the Evolution S
Software and Connectivity Training for the Evolution S
View all Training Options

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.