Vietnam*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton Evolution S UPS

Formerly Evolution S from MGE Office Protection Systems

The Eaton Evolution S is a Line interactive, versatile (tower or rack) power protection for demanding IT environment (compatible with pf0.9). Wide power management capabilities offering point-to-point and network supervision.
Find a Reseller for this UPS

 

Eaton Evolution S UPS - Technical Specifications

Product Snapshot
Power Rating 1250-3000 VA
Voltage 220-240V
Frequency 50/60 Hz
Configuration Rackmount/Tower
Product Series Pulsar
UPS Models
Eaton Evolution S
Eaton Evolution S (1250-3000 VA) Specifications

Eaton Evolution S UPS - Features

  • Line interactive with Sinewave output, compatible with 0.9 power factor loads as found in IT environments
  • Individually controlled outlets to maximize backup time, provide remote reboot and sequential start-up
  • Hot swappable batteries allowing easy replacement of the batteries without powering down connected loads.
  • Long back-up time can be achieved by adding up to 4 EXB (battery extension module).
  • Available in 2U format optimized for rack mounting or 3U convertible format for tower deployment or short-depth racks
  • Best-in-class power management capabilities (USB & Serial ports, Slot for optional SNMP/Web card)

Evolution S UPS - Documentation

Product Literature
Pulsar Series Product Catalogue SEA
(English)
08-Nov-2009
1697 kB
Pulsar Series and Powerware Series - Product Catalogue
(English)
20-Jul-2009
4196 kB
Eaton Evolution S - Datasheet
(English)
18-Jun-2009
201 kB
Manual(s)
Eaton Pulsar Series UPSs - Important safety instruction
(Español, Deutsch, Português, Suomalainen, Français, English, Nederlands, Italiano, Polska, Russian, Magyar, Slovak, Norsk, Dansker, Chinese, Thai, Turkish)
31-Jul-2009
3212 kB
Eaton Evolution S - S 1250 RT 2U / S 1750 RT 2U / 2000 RT 2U / S 2500 RT 2U / S 3000 RT 2U / S 3000 RT 3U - Installation and User Manual
(Español, Deutsch, Français, English, Nederlands, Italiano, Russian, Español, Deutsch, Français, English, Nederlands, Italiano, Russian)
31-Mar-2009
11202 kB
Eaton Evolution S - S 1250 RT 2U / S 1750 RT 2U / 2000 RT 2U / S 2500 RT 2U / S 3000 RT 2U / S 3000 RT 3U - Quick Start
(English, English)
31-Mar-2009
318 kB
Eaton Evolution S EXB - Installation manual
(Français, English, Français, English)
31-Mar-2009
267 kB

Evolution S UPS - Options

UPS Options
Option Description Part Number
Eaton Evolution S 1750 R/T EXB 2U 2U Extended Battery Module (EXB) for 230V Evolution S 1250/1750 UPSs 68470
Eaton Evolution S 3000 R/T EXB 3U 3U Extended Battery Module (EXB) for 230V Evolution S 2500/3000VA UPSs 68471
Eaton Evolution S 3000 R/T EXB 2U 2U Extended Battery Module (EXB) for 230V Evolution S 2500/3000VA UPSs 68472
2-post rail kit 2-post rail kit for rackmount UPS 103007018-5591
Power Distribution
Option Description Part Number
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Power Management
Option Description Part Number
Eaton Network Management Card Minislot Eaton Network Management Card Minislot provides Web-based + SNMP-based remote monitoring 66102
Eaton Network Management Card & ModBus The Network Management Card + ModBus provides Web/SNMP communication for UPS remote supervision and automatic server shutdown, as well as remote monitoring using the ModBus protocol. 66103
IBM AS/400 Cable UPS Interface cable for connection of the UPS to IBM iSeries/AS 400 66033
Eaton Management Card Contacts & RS232/Serial offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS 66104
Environment Sensor for NMC Card Environmental Sensor (temperature/humidity) Requires Network Management (SNMP/Web) Card 66846
Eaton Personal Solution-Pac windows Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. free download
Integrated Power Management Microsoft Integrated Power Management free download
Eaton Network Management Proxy Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network. free download
Eaton Network Shutdown Module Protects the computer systems. It runs on the protected machine. Continuously waits for information from the Network Management Proxy (Mgt. Proxy or Mgt. Card). Warns administrators and users if AC power fails and proceeds with system shutdown free download
Eaton Solution-Pac CD-ROM Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. 66930
Eaton Management PAC 2 Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (includes Enterprise Power Mgr-50 device) 66923
Eaton Solution-Pac update (CD-ROM + Cable) Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. 66931
Eaton Enterprise Power Manager Gold edition Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (Unlimited devices) 66924
Eaton Enterprise Power Manager 5 nodes Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (5 Nodes) free download

Evolution S UPS - Support

Technical support is available to you in the event of a problem with your UPS

Technical Help Desk
Service Hotline: + 65 6825 1684
Email: SEATS@eaton.com

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.