Canada*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton Evolution UPS

Formerly Evolution UPS from MGE Office Protection Systems

An ideal solution to safeguard servers, network devices, storage systems, point-of-sale terminals and other sensitive electronic equipment, the Eaton Evolution UPS delivers premium line-interactive power protection. With a compact design and flexible installation options, the Evolution can be easily integrated into a wide variety of environments. And, with one of the best price/performance ratios, this UPS offers a low total cost of ownership.
Find a Reseller for this UPS

 

Eaton Evolution - Technical Specifications

Product Snapshot
Power Rating 650-2000 VA
Voltage 120vac, 230vac
Frequency 50/60 Hz
Configuration Rackmount/Tower
Product Series Pulsar
UPS Models
Part Number Power Rating Input Plug Output Receptacles List Price
(VA/Watts)
EVOLUTION: 120V NEMA 50/60 Hz RACKMOUNT MODELS
81701 650 / 420 5-15P (4) 5-15R $541 
81704 850 / 600 5-15P (4) 5-15R $947 
81706 1150 / 770 5-15P (4) 5-15R $1195 
81710 1440 / 1100 5-15P (4) 5-15R $1186 
81712 2000 / 1600 5-20P (6) 5-20R $1572 
EVOLUTION: 120V NEMA 50/60 Hz TOWER MODELS
81700 650 / 420 5-15P (4) 5-15R $518 
81703 850 / 600 5-15P (4) 5-15R $658 
81705 1150 / 770 5-15P (4) 5-15R $878 
81709 1440 / 1100 5-15P (4) 5-15R $954 
EVOLUTION: 230V INTERNATIONAL RACKMOUNT MODELS
68451 650 / 420 C14 (4) C13   
68453 850 / 600 C14 (4) C13   
68455 1150 / 770 C14 (4) C13   
68458 1550 / 1100 C14 (4) C13   
68460 2000 / 1600 C14 (8) C13   
EVOLUTION: 230V INTERNATIONAL TOWER MODELS
68450 650 / 420 C14 (4) C13   
68452 850 / 600 C14 (4) C13   
68454 1150 / 770 C14 (4) C13   
68457 1550 / 1100 C14 (4) C13   

Eaton Evolution - Features

  • Line Interactive technology with sinewave output to ride through blackouts and brownouts without stressing the connected devices
  • High density, 1U rackmount up to 1550 VA, mini-tower or rack/tower versatile form factors
  • Hot swappable batteries for high availability.
  • 1 USB port, 1 Serial/Contacts port and 1 card slot for compatibility with existing or future hardware
  • Remote reboot of locked equipment, sequential start-up through individually switchable outlets.
  • Automatic power off for non critical devices on battery operation to conserve runtime for the most demanding systems

Eaton Evolution - Documentation

Product Literature
Eaton Power Quality and Distribution Solutions Product and Service Catalog
(English)
17-Jun-2009
4735 kB
Eaton Evolution UPS Product Focus
(English)
31-Mar-2009
2467 kB
Manual(s)
Eaton Pulsar Series UPSs - Important safety instruction
(Español, Deutsch, Português, Suomalainen, Français, English, Nederlands, Italiano, Polska, Russian, Magyar, Slovak, Norsk, Dansker, Chinese, Thai, Turkish)
31-Jul-2009
3212 kB
Eaton Evolution - 650 / 650 Rack 1U / 850 / 850 Rack 1U / 1150 / 1150 Rack 1U / 1550 / 1550 Rack 1U - Installation and User Manual
(Español, Português, Français, English)
31-Mar-2009
12375 kB
Eaton Evolution - 650 / 650 Rack 1U / 850 / 850 Rack 1U / 1150 / 1150 Rack 1U / 1550 / 1550 Rack 1U - Quick Start
(English)
31-Mar-2009
295 kB

Eaton Evolution - Options

UPS Options
Option Description Part Number
2-post rail kit 2-post rail kit for rackmount UPS 103007018-5591
Power Distribution
Option Description Part Number
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Power Management
Option Description Part Number
Eaton Network Management Card Minislot Eaton Network Management Card Minislot provides Web-based + SNMP-based remote monitoring 66102
Eaton Network Management Card & ModBus The Network Management Card + ModBus provides Web/SNMP communication for UPS remote supervision and automatic server shutdown, as well as remote monitoring using the ModBus protocol. 66103
IBM AS/400 Cable UPS Interface cable for connection of the UPS to IBM iSeries/AS 400 66033
Eaton Management Card Contacts & RS232/Serial offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS 66104
Environment Sensor for NMC Card Environmental Sensor (temperature/humidity) Requires Network Management (SNMP/Web) Card 66846
Intelligent Power Manager Intelligent Power Manager software facilitates easy, versatile, remote monitoring and management of multiple devices to keep users apprised of power and environmental conditions. free download
Eaton Personal Solution-Pac windows Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. free download
Integrated Power Management Microsoft Integrated Power Management free download
Eaton Network Management Proxy Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network. free download
Eaton Network Shutdown Module Protects the computer systems. It runs on the protected machine. Continuously waits for information from the Network Management Proxy (Mgt. Proxy or Mgt. Card). Warns administrators and users if AC power fails and proceeds with system shutdown free download
Eaton Management PAC 2 Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (includes Enterprise Power Mgr-50 device) 66923
Eaton Enterprise Power Manager Gold edition Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (Unlimited devices) 66924
Eaton Enterprise Power Manager 5 nodes Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (5 Nodes) free download
eNotify Eaton's eNotify Remote Monitoring features 24x7 real-time monitoring of your UPS and battery systems by trained Eaton product technicians. Identify problems before they become load loss events to save money, increase power reliability and reduce down time of your critical systems
Service Plans
Features 1 Phase Service Plans 3105 to 9140, Evolution to EX/RT
  Factory
Warranty
Warranty + Extended Flex OnSite PowerTrust On-Site
Comprehensive Coverage of UPS and Batteries
Telephone technical support
eNotify Remote Monitoring O O
Connectivity support
Advanced Exchange O
Freight to Customer
Freight from customer
On-Site Start Up   O
On-Site Corrective Maintenance   O
Next day 24 hour response    
UPS preventative Maintenance      
Battery Preventative Maintenance      
=Included feature O=Optional feature
Optional coverages build out to a Gold Plan contract
Battery Services
UPS Battery Replacement
Order your free copy of the UPS Battery Handbook

Eaton Evolution - Support

Questions about a product you own?

Toll Free: 1-800-365-4892

Questions before you buy?

1-800-461-9166 ext 3324
TechnicalSalesSupportPQSOCanada@eaton.com
M-F 8-5 Eastern

Training:

View all Training Options

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.