Eaton FERRUPS Rackmount UPS

Formerly the Powerware FERRUPS Rackmount UPS

The Eaton FERRUPS Rackmount delivers proven, ferroresonant battery backup power and scalable runtimes for 911 centers, global military installations, marine vessels and other critical applications. Highly configurable with a wide range of voltages, frequencies, runtimes, power cords and receptacles, the Eaton FERRUPS continually regulates voltage and eliminates harmful harmonic currents.

 

Eaton FERRUPS RM 60Hz - Technical Specifications


Product Snapshot
Power Rating 1400-7000 VA
Voltage 120/208/240
Frequency 60 Hz
Configuration Rackmount
Product Series Powerware
UPS Models
Part Number Power Rating Input Plug Output Receptacles List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
  (VA/Watts)      
FERRUPS Rack Series 60 Hz Models
RC000BB2A0A0A0A 1400 / 1000 5-15P (4) 5-15R   $7,908
RC000AA0A0A0A0A 1400 / 1000 Hardwired Hardwired   $7,784
RH000CC3A0A0A0B 2100 / 1500 5-20P (6) 5-20R   $9,322
RH000AA0A0A0A0B 2100 / 1500 Hardwired Hardwired   $9,133
RI000JB3A0A0A0B 3100 / 2200 L5-30P (6) 5-15R   $10,273
RI000AA0A0A0A0B 3100 / 2200 Hardwired Hardwired   $10,046
RK140AA0A0A0A0B 7000 / 5000 Hardwired Hardwired   $19,480
RK340AA0A0A0A0B 7000 / 5000 Hardwired Hardwired   $19,480

* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Eaton FERRUPS RM 60Hz - Features

  • Delivers bulletproof protection with Ferroresonant technology
  • Converts power from almost any AC source into computer-grade power
  • Prolongs backup time with external battery cabinets
  • Conditions incoming power without depleting the battery to preserve battery power for complete power outages
  • Adapts to virtually any application with customizable receptacles, input plugs, voltage-matching transformers and bypass switches
  • Ensures data integrity with free Software Suite bundle including LanSafe software and FORESEER network monitoring software


Eaton FERRUPS RM 60Hz - Options



Power Management Connectivity
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
BestLink Web/SNMP Adapter (External)
BestLink Web/SNMP Adapter (External)
116750225-001$349
Sensaphone 1104 Temperature Sensor
Sensaphone 1104 Temperature Sensor
FGD-1101$49
Sensaphone 1104
Sensaphone 1104 for remote monitoring and notification of alarm conditions via phone lines
FGD-1104-PW$499
Serial CheckUPS Cable DB25M to DB9F
Serial CheckUPS Cable DB25M to DB9F
INT-0035$63
IBM AS/400 Kit Standard Cable Kit
IBM AS/400 Kit Standard Cable Kit
IPK-0001$124
Handheld Remote and Keypad
Handheld Remote and Keypad
RCK-0007$402
Power Distribution and Bypass
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Eaton ePDU
Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician


* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Eaton FERRUPS RM 60Hz — Service & Support