| Power Management |
| Option |
Description |
Part Number |
|
| BestLink Web/SNMP Adapter (External) |
BestLink Web/SNMP Adapter (External) |
116750225-001 |
| Sensaphone 1104 Temperature Sensor |
Sensaphone 1104 Temperature Sensor |
FGD-1101 |
| Sensaphone 1104 |
Sensaphone 1104 for remote monitoring and notification of alarm conditions via phone lines |
FGD-1104-PW |
| Serial CheckUPS Cable DB25M to DB9F |
Serial CheckUPS Cable DB25M to DB9F |
INT-0035 |
| IBM AS/400 Kit Standard Cable Kit |
IBM AS/400 Kit Standard Cable Kit |
IPK-0001 |
| AS/400 Bypass Switch Cable |
AS/400 Bypass Switch Cable |
IPK-0002 |
| Signal Splitter Box |
Signal Splitter Box for multiple computer system shutdown. Purchase one advanced cable (INT-0035) and up to four basic cable configurations (INT-0051 and INT-0013) per signal splitter box. |
IPK-0022 |
| Handheld Remote and Keypad |
Handheld Remote and Keypad |
RCK-0007 |
| Eaton LanSafe |
LanSafe monitors UPS status and can gracefully shutdown or restart the systems connected to the UPS during an extended power failure (Included free on the UPS Software suite CD with the UPS) |
free download |
| Power Xpert Software |
Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser |
|
| PowerVision Network Edition License |
Provides remote monitoring and computer operating system shutdown for multiple single-phase UPSs and small-to-midrange three-phase UPSs, from Eaton and others using industry-standard SNMP communications and integration with popular network management systems |
165200132 |
| PowerVision Facility Edition License |
Provides one-line detailed UPS information, monitors system status of other elements in the critical power distribution system such as generators, static switches, power distribution units (PDUs), and air conditioners through alarm contacts and supports in-depth reporting, analysis, and graphics |
165200134 |