Online Chat Button

Eaton FERRUPS Tower UPS

Formerly Powerware FERRUPS Tower UPS

The Eaton FERRUPS delivers proven, ferroresonant battery backup power and scalable runtimes for 911 centers, global military installations, marine vessels and other critical applications. Highly configurable with a wide range of voltages, frequencies, runtimes, power cords and receptacles, the Eaton FERRUPS continually regulates voltage and eliminates harmful harmonic currents.

 

Eaton FERRUPS - Technical Specifications


Product Snapshot
Power Rating 500 VA to 18 kVA
Voltage 120/208/240
Frequency 60 Hz
Configuration Tower
Product Series Powerware
UPS Models
Part Number Power Rating Input Plug Output Receptacles List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
  (VA/Watts)      
FERRUPS FE 60 Hz MODELS (all models are TAA Compliant)
FA000BB2A0A0A0A 500 / 350 5-15P (4) 5-15R   $2,071
FB000BB2A0A0A0A 700 / 500 5-15P (4) 5-15R   $2,329
FC000BB2A0A0A0A 850 / 600 5-15P (4) 5-15R   $2,598
FD000BB3A0A0A0A 1150 / 800 5-15P (6) 5-15R   $3,546
FE000BB3A0A0A0A 1400 / 1000 5-15P (6) 5-15R   $3,858
FF000CC3A0A0A0B 1800 / 1250 5-20P (6) 5-20R   $5,672
FG000AA0A0A0A0B 2100 / 1500 Hardwired Hardwired   $6,150
FH000AA0A0A0A0B 3100 / 2200 Hardwired Hardwired   $7,718
FJ000AA0A0A0A0B 5300 / 3700 Hardwired Hardwired   $12,979
FI100AA0A0A0A0B 4300 / 3000 Hardwired Hardwired   $11,152
FK100AA0A0A0A0B 7000 / 5000 Hardwired Hardwired   $16,074
FL140AA0A0A0A0B 10000 / 7500 Hardwired Hardwired   $17,624
FM140AA0A0A0A0B 12500 / 10000 Hardwired Hardwired   $18,818
FN140AA0A0A0A0B 18000 / 15000 Hardwired Hardwired   $24,207

* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Eaton FERRUPS - Features

  • Delivers bulletproof protection with Ferroresonant technology
  • Converts power from almost any AC source into computer-grade power
  • Prolongs backup time with external battery cabinets
  • Conditions incoming power without depleting the battery to preserve battery power for complete power outages
  • Adapts to virtually any application with customizable receptacles, input plugs, voltage-matching transformers and bypass switches
  • Ensures data integrity with free Software Suite bundle including LanSafe software and FORESEER network monitoring software


Eaton FERRUPS - Options



Power Management Connectivity
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
BestLink Web/SNMP Adapter (External)
BestLink Web/SNMP Adapter (External)
116750225-001$349
Sensaphone 1104 Temperature Sensor
Sensaphone 1104 Temperature Sensor
FGD-1101$49
Sensaphone 1104
Sensaphone 1104 for remote monitoring and notification of alarm conditions via phone lines
FGD-1104-PW$499
Serial CheckUPS Cable DB25M to DB9F
Serial CheckUPS Cable DB25M to DB9F
INT-0035$63
IBM AS/400 Kit Standard Cable Kit
IBM AS/400 Kit Standard Cable Kit
IPK-0001$124
Handheld Remote and Keypad
Handheld Remote and Keypad
RCK-0007$402
Power Distribution and Bypass
Option Part Number List Price*
* List Prices are not a reflection of the actual product Street Price. Check
with your Eaton reseller or partner to get actual pricing.
Eaton ePDU
Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician


* List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.

Eaton FERRUPS — Service & Support