Canada*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton FERRUPS Tower UPS

Formerly Powerware FERRUPS Tower UPS

The Eaton FERRUPS delivers proven, ferroresonant battery backup power and scalable runtimes for 911 centers, global military installations, marine vessels and other critical applications. Highly configurable with a wide range of voltages, frequencies, runtimes, power cords and receptacles, the Eaton FERRUPS continually regulates voltage and eliminates harmful harmonic currents.
Find a Reseller for this UPS

 

Eaton FERRUPS - Technical Specifications

Product Snapshot
Power Rating 500 VA to 18 kVA
Voltage 120/208/240
Frequency 60 Hz
Configuration Tower
Product Series Powerware
UPS Models
Part Number Power Rating Input Plug Output Receptacles List Price
(VA/Watts)
FERRUPS FE 60 Hz MODELS
FA000BB2A0A0A0A 500 / 350 5-15P (4) 5-15R $2199 
FB000BB2A0A0A0A 700 / 500 5-15P (4) 5-15R $2399 
FC000BB2A0A0A0A 850 / 600 5-15P (4) 5-15R $2599 
FD000BB3A0A0A0A 1150 / 800 5-15P (6) 5-15R $3299 
FE000BB3A0A0A0A 1400 / 1000 5-15P (6) 5-15R $3599 
FF000CC3A0A0A0B 1800 / 1250 5-20P (6) 5-20R $5251 
FG000AA0A0A0A0B 2100 / 1500 Hardwired Hardwired $5835 
FH000AA0A0A0A0B 3100 / 2200 Hardwired Hardwired $8049 
FI100AA0A0A0A0B 4300 / 3000 Hardwired Hardwired $10482 
FJ000AA0A0A0A0B 5300 / 3700 Hardwired Hardwired $12578 
FK100AA0A0A0A0B 7000 / 5000 Hardwired Hardwired $15033 

Eaton FERRUPS - Features

  • Delivers bulletproof protection with Ferroresonant technology
  • Converts power from almost any AC source into computer-grade power
  • Prolongs backup time with external battery cabinets
  • Conditions incoming power without depleting the battery to preserve battery power for complete power outages
  • Adapts to virtually any application with customizable receptacles, input plugs, voltage-matching transformers and bypass switches
  • Ensures data integrity with free Software Suite bundle including LanSafe software, PowerVision software and FORESEER network monitoring software

Eaton FERRUPS - Documentation

Product Literature
Eaton Ferrups Rackmount 60 Hz
(English)
30-Jun-2009
388 kB
Eaton Ferrups FE Series 50Hz
(English)
26-Jun-2009
322 kB
Eaton Power Quality and Distribution Solutions Product and Service Catalog
(English)
17-Jun-2009
4735 kB
Power Distribution Unit (PDU) for 9170+ and FERRUPS
(English)
12-Jan-2009
163 kB
Ferrups FE Series 60 Hz Tower Product Focus
(English)
20-Nov-2008
319 kB
Manual(s)
Ferrups FE/QFE 500VA to 18kVA Installation Manual
(English)
16-Sep-2007
7430 kB
Ferrups FE/QFE 500VA to 18kVA User Guide
(English)
16-Sep-2007
6662 kB
User Manual Rackmount Ferrups FES/FER/QFES/QFER 850 VA- 7 kVA
(English)
23-Oct-2002
734 kB
Installation Manual Rackmount Ferrups FES/FER/QFES/QFER 850 VA-7 kVA
(English)
23-Oct-2002
2306 kB
Warranty, Service Agreement, Terms and Conditions
Two-year Limited Warranty
(English)
21-Sep-2009
470 kB
Two-year Limited Warranty
(English)
31-Mar-2009
508 kB
Eaton Load Protection Guarantee
(English)
19-Mar-2009
116 kB

Eaton FERRUPS - Options

Power Distribution
Option Description Part Number
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Power Management
Option Description Part Number
BestLink Web/SNMP Adapter (External) BestLink Web/SNMP Adapter (External) 116750225-001
Sensaphone 1104 Temperature Sensor Sensaphone 1104 Temperature Sensor FGD-1101
Sensaphone 1104 Sensaphone 1104 for remote monitoring and notification of alarm conditions via phone lines FGD-1104-PW
Serial CheckUPS Cable DB25M to DB9F Serial CheckUPS Cable DB25M to DB9F INT-0035
IBM AS/400 Kit Standard Cable Kit IBM AS/400 Kit Standard Cable Kit IPK-0001
AS/400 Bypass Switch Cable AS/400 Bypass Switch Cable IPK-0002
Signal Splitter Box Signal Splitter Box for multiple computer system shutdown. Purchase one advanced cable (INT-0035) and up to four basic cable configurations (INT-0051 and INT-0013) per signal splitter box. IPK-0022
Handheld Remote and Keypad Handheld Remote and Keypad RCK-0007
Intelligent Power Manager Intelligent Power Manager software facilitates easy, versatile, remote monitoring and management of multiple devices to keep users apprised of power and environmental conditions. free download
Eaton LanSafe LanSafe monitors UPS status and can gracefully shutdown or restart the systems connected to the UPS during an extended power failure (Included free on the UPS Software suite CD with the UPS) free download
Power Xpert Software Monitors your entire power chain with Web based views of your enterprise-wide mission-critical servers allowing access to critical performance information from any location via a Web Browser
PowerVision Network Edition License Provides remote monitoring and computer operating system shutdown for multiple single-phase UPSs and small-to-midrange three-phase UPSs, from Eaton and others using industry-standard SNMP communications and integration with popular network management systems 165200132
PowerVision Facility Edition License Provides one-line detailed UPS information, monitors system status of other elements in the critical power distribution system such as generators, static switches, power distribution units (PDUs), and air conditioners through alarm contacts and supports in-depth reporting, analysis, and graphics 165200134
Service Plans
Features 1 Phase Service Plans 3105 to 9140, Evolution to EX/RT
  Factory
Warranty
Warranty + Extended Flex OnSite PowerTrust On-Site
Comprehensive Coverage of UPS and Batteries
Telephone technical support
eNotify Remote Monitoring O O
Connectivity support
Advanced Exchange O
Freight to Customer
Freight from customer
On-Site Start Up   O
On-Site Corrective Maintenance   O
Next day 24 hour response    
UPS preventative Maintenance      
Battery Preventative Maintenance      
=Included feature O=Optional feature
Optional coverages build out to a Gold Plan contract
Battery Services
UPS Battery Replacement
Order your free copy of the UPS Battery Handbook

Eaton FERRUPS - Support

Questions about a product you own?

Toll Free: 1-800-365-4892

Questions before you buy?

1-800-461-9166 ext 3324
TechnicalSalesSupportPQSOCanada@eaton.com
M-F 8-5 Eastern

Training:

View all Training Options

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.