| Power Management |
| Option |
Description |
Part Number |
|
| Eaton Network Management Card Minislot |
Eaton Network Management Card Minislot provides Web-based + SNMP-based remote monitoring |
66102 |
| Eaton Network Management Card & ModBus |
The Network Management Card + ModBus provides Web/SNMP communication for UPS remote supervision and automatic server shutdown, as well as remote monitoring using the ModBus protocol. |
66103 |
| IBM AS/400 Cable |
UPS Interface cable for connection of the UPS to IBM iSeries/AS 400 |
66033 |
| Eaton Management Card Contacts & RS232/Serial |
offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS |
66104 |
| Environment Sensor for NMC Card |
Environmental Sensor (temperature/humidity) Requires Network Management (SNMP/Web) Card |
66846 |
| Intelligent Power Manager |
Intelligent Power Manager software facilitates easy, versatile, remote monitoring and management of multiple devices to keep users apprised of power and environmental conditions. |
free download |
| Eaton Personal Solution-Pac windows |
Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. |
free download |
| Eaton NetWatch Client Connectivity Software |
UPS-protected devices, such as servers can be shut down automatically using NetWatch 5.0 software. Eaton NetWatch Client 5.0 has tested compatible with Cisco Unified Communcations Manager 4.3. Go to www.eaton.com/PQ/cisco for disclaimer. |
free download
 |
| Integrated Power Management |
Microsoft Integrated Power Management |
free download |
| Eaton Network Management Proxy |
Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network. |
free download |
| Eaton Network Shutdown Module |
Protects the computer systems. It runs on the protected machine. Continuously waits for information from the Network Management Proxy (Mgt. Proxy or Mgt. Card). Warns administrators and users if AC power fails and proceeds with system shutdown |
free download
 |
| Eaton Management PAC 2 |
Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (includes Enterprise Power Mgr-50 device) |
66923 |
| Eaton Enterprise Power Manager Gold edition |
Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (Unlimited devices) |
66924 |
| Eaton Enterprise Power Manager 5 nodes |
Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (5 Nodes) |
free download |
| eNotify |
Eaton's eNotify Remote Monitoring features 24x7 real-time monitoring of your UPS and battery systems by trained Eaton product technicians. Identify problems before they become load loss events to save money, increase power reliability and reduce down time of your critical systems |
|