Ukraine*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton MX UPS

Formerly Pulsar MX, Pulsar MX Frame from MGE Office Protection Systems

The Eaton MX/MX Frame UPS, part of the Pulsar Series, is a unique scalable solution without upfront cost, from 4 to 20kVA, for departmental networks and server rooms. Delivering on-line double conversion protection in versatile Rack/Tower format.
Где купить этот ИБП?

 

Eaton MX - Technical Specifications

Основные параметры
Номинальная мощность 5 - 20 кВА
Номинальное напряжение 220-240В
Частота: 50/60 Гц
Конфигурация Rackmount/Tower
Серия продукта Pulsar
Модели ИБП
Eaton MX
Eaton MX (5-20 kВА) Техническая спецификация

Eaton MX - Features

  • Scalable from 4 to 20 kVA without upfront cost
  • Cost effective parallel operation for 2N or N+1 redundancy with ModularEasy
  • Rack/Tower convertible
  • Individually controlled outlets provide load shedding, remote reboot of individual equipment and sequential start up
  • Multilingual LCD display for easy operation, access to measurements and customized set-up
  • Best-in class power management with USB+Serial port and slot for optional Management Cards (Web/SNMP, Contacts, ModBus)

Product Awards

Product of the Year - Consulting Specifying Engineering (USA)    

Eaton MX - Documentation

Product Literature
UPS product catalogue - Power Quality Solutions up to 40 kVA (single phase products)
(English)
15-Sep-2009
3678 kB
Eaton UPSs Pulsar Series Services - Datasheet
(English)
13-Aug-2009
94 kB
Pulsar Series and Powerware Series - Product Catalogue
(English)
20-Jul-2009
4196 kB
Eaton MX & MX Frame - Datasheet
(English)
18-Jun-2009
205 kB
Manual(s)
Eaton Pulsar Series UPSs - Important safety instruction
(Español, Deutsch, Português, Suomalainen, Français, English, Nederlands, Italiano, Polska, Russian, Magyar, Slovak, Norsk, Dansker, Chinese, Thai, Turkish)
31-Jul-2009
3212 kB
Eaton MX - 4000 RT / 5000 RT - Installation and user manual
(Español, Deutsch, Français, English, Nederlands, Italiano)
31-Mar-2009
10760 kB
Eaton MX - EXB RT - Installation
(Español, Deutsch, Português, Français, English, Nederlands, Italiano)
31-Mar-2009
559 kB
Eaton MX - ModularEasy - Quick Installation
(English)
31-Mar-2009
936 kB
Eaton MX & MX Frame - Power Module - Replacement Manual
(Español, Deutsch, Français, English, Nederlands, Italiano)
31-Mar-2009
320 kB
Eaton MX Frame - 15000 RT / 20000 RT - Installation and User Manual
(Español, Deutsch, Português, Français, English, Nederlands, Italiano)
31-Mar-2009
24518 kB

Eaton MX - Options

UPS Options
Опции Описание Код изделия
Eaton MX 5000 R/T EXB 3U Extended Battery Module (EXB) for Eaton MX UPSs 68515
Eaton MX 5000 R/T Battery Sub Module Battery Sub-module for Eaton MX frame UPSs 68524
PowerDistribSpec
Опции Описание Код изделия
Eaton ePDU Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Управление электропитанием
Опции Описание Код изделия
Eaton Network Management Card Minislot Eaton Network Management Card Minislot provides Web-based + SNMP-based remote monitoring 66102
Eaton Network Management Card & ModBus The Network Management Card + ModBus provides Web/SNMP communication for UPS remote supervision and automatic server shutdown, as well as remote monitoring using the ModBus protocol. 66103
IBM AS/400 Cable UPS Interface cable for connection of the UPS to IBM iSeries/AS 400 66033
Eaton Management Card Contacts & RS232/Serial offers possibility to interface with monitoring systems using contact-based status information or offer an additional RS232/Serial link to the UPS 66104
Environment Sensor for NMC Card Environmental Sensor (temperature/humidity) Requires Network Management (SNMP/Web) Card 66846
Eaton Personal Solution-Pac windows Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. free download
Integrated Power Management Microsoft Integrated Power Management free download
Eaton Network Management Proxy Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network. free download
Eaton Network Shutdown Module Protects the computer systems. It runs on the protected machine. Continuously waits for information from the Network Management Proxy (Mgt. Proxy or Mgt. Card). Warns administrators and users if AC power fails and proceeds with system shutdown free download
Eaton Solution-Pac CD-ROM Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. 66930
Eaton Management PAC 2 Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (includes Enterprise Power Mgr-50 device) 66923
Eaton Solution-Pac update (CD-ROM + Cable) Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. 66931
Eaton Enterprise Power Manager Gold edition Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (Unlimited devices) 66924
Eaton Enterprise Power Manager 5 nodes Network Power management software for connecting, protecting and monitoring your UPS and connected servers - (5 Nodes) free download
Start-up and first warranty extension service packs
Description Start-Up+ Warranty+ Warranty+ Silver Warranty+ Gold
On-site start-up Tick   Tick Tick
Warranty extended to 3 years Tick Tick Tick
3 on-site visits over 3 years       Tick
Maintenance service packs
Description Exchange Connect
Personalized call centre Customer Support Tick Tick
Standard replacement on product failures Tick Tick
Un-wiring of the old UPS   Tick
Wiring and start-up of the new UPS   Tick
Description Visit
Personalized call centre Customer Support Tick
1 preventive maintenance visit/year Tick
Detailed report after each visit on checkup completed and overall condition of the UPS Tick
Special rates on spare parts and labour Tick
Description Battery+
Standard replacement of old battery Tick
Direct on-site delivery of new battery kit Tick
1-year warranty on new battery Tick

Eaton MX UPS - Support

Technical support is available to you in the event of a problem with your UPS

ERC
18A, Marka Vovchka St
04073 Kiev
Ukraine
T +380 44 230 34 74
F +380 44 230 34 94
E Andrey_Gritsenko@erc.ua

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.