Network & Server UPS

Networks and servers are the central nerve center for business today and it is critical that they are protected by a UPS. Eaton offers UPSs to protect your vital IT equipment and data with a range of UPS types.

Line Interactive

Line interactive is an offline UPS topology in which the system interacts with the incoming utility line in order to regulate the power to the load. Line-interactive UPS products provide better protection than a standby system but are not as robust as online systems. Line-interactive UPS products are generally cost effective and energy efficient.

Online

This UPS topology provides power to the load from its inverter 100 percent of the time, regulating both voltage and frequency. Online UPS products tend to cost more than line-interactive UPSs. Online UPS products are becoming increasingly more energy efficient.

Scalable Redundant

Scalable and redundant UPSs grow with complex and expanding IT networks. They enable you to purchase an initial UPS and then additional power and battery components at a later date to accommodate future expansion.
Topology:        Line Interactive         Online         Scalable Redundant
Model kVA Range
0
1
2
3
4
5
6
7
8
9
10
15+
Servers Supported
5115
 
 0.5 - 1.4
1
5115 RM
 
 0.5 - 1.5
1
Evolution
 
 0.6 - 2
1-2
5125
 
 1 - 2.2
1-2
5PX
 
 1 - 3
1-3
5125 RM
 
 5 - 6
4-6 (1 blade)
EX Tower
 
 0.7 - 1.5
1
EX Rack/Tower
 
 1 - 3
1-3
9130
 
 0.7 - 3
1-3
9130 RM
 
 0.7 - 3
1-3
MX
 
 5 - 5
3-5 (1 blade)
9135
 
 5 - 6
4-6 (1 blade)
EX RT
 
 5 - 11
4-10 (1-2 blade)
9140
 
 7.5 - 10
6-10 (1-2 blade)
9155 8-15 (1-3 blade)
FERRUPS RM
 
 0.8 - 7
1-7
FERRUPS 1-18
MX Frame 5-20 (1-4 blade)
9170+ 3-18 (1-3 blade)
BladeUPS 10-60 (2-12 blade)

Part Number Search

Find the details on a specific Eaton product based upon its part number.

 

UPS Competitive Cross Reference

UPS List

drop down
E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.