Hong Kong*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton Nova AVR UPS

Formerly Nova AVR UPS from MGE Office Protection Systems

The Eaton Nova AVR UPS provides cost-effective, rugged protection against electrical interference and power outages. Its automatic voltage regulation (AVR) accommodates a wide tolerance to fluctuations in the power supply and delivers ideal protection for one to three PCs, either in a business environment or at home. The Nova AVR is also the ideal point-of-sale solution for low-cost remote power monitoring and management on a network.
Find a Reseller for this UPS

 

Eaton Nova AVR - Technical Specifications

Product Snapshot
Power Rating 500-1250 VA
Voltage 230 Vac
Frequency 50/60 Hz
Configuration Tower
Product Series Pulsar
UPS Models
Eaton Nova AVR
Eaton Nova AVR (500-1250 VA) Specifcations

Eaton Nova AVR - Features

  • Remote monitoring over the network from a simple Web browser or an enterprise SNMP platform at no extra cost. For the first time in the industry, asset management of scores of UPSs is becoming an inexpensive option
  • Automatic Voltage Regulation to ride through brownouts and low voltage conditions
  • Wide tolerance to fluctuations in the mains power supply to ensure constant operation
  • Data line protection to avoid interferences from the network line
  • Easily replaceable batteries
  • Cold start function to turn the UPS on even if no mains power is available, which converts it into a mobile power source for IT equipment

Eaton Nova AVR - Options

Power Management
Option Description Part Number
Eaton Personal Solution-Pac windows Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. free download
Eaton Network Management Proxy Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network. free download

Eaton Nova AVR - Support

Technical support is available to you in the event of a problem with your UPS

Eaton Power Quality Limited
Room 04, 16/F.,
Kodak House II,
39 Healthy Street East,
North Point, Hong Kong
T: (852) 27456682
F: (852) 27456177
E: EE-Marketing-HK@eaton.com

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.