Eaton Nova AVR UPS

Formerly Nova AVR UPS from MGE Office Protection Systems

The Eaton Nova AVR UPS provides cost-effective, rugged protection against electrical interference and power outages. Its automatic voltage regulation (AVR) accommodates a wide tolerance to fluctuations in the power supply and delivers ideal protection for one to three PCs, either in a business environment or at home. The Nova AVR is also the ideal point-of-sale solution for low-cost remote power monitoring and management on a network.
 

Eaton Nova AVR - Technical Specifications


Product Snapshot
Power Rating 500-1250 VA
Voltage 230 Vac
Frequency 50/60 Hz
Configuration Tower
Product Series Pulsar
UPS Models
Eaton Nova AVR
Eaton Nova AVR (625-1250 VA) Specifcations

Eaton Nova AVR - Features

  • Remote monitoring over the network from a simple Web browser or an enterprise SNMP platform at no extra cost. For the first time in the industry, asset management of scores of UPSs is becoming an inexpensive option
  • Automatic Voltage Regulation to ride through brownouts and low voltage conditions
  • Wide tolerance to fluctuations in the mains power supply to ensure constant operation
  • Data line protection to avoid interferences from the network line
  • Easily replaceable batteries
  • Cold start function to turn the UPS on even if no mains power is available, which converts it into a mobile power source for IT equipment


Eaton Nova AVR - Options



Small UPS Service Plans
Comprehensive Annual Maintenance Contract
Standard maintenance coverage including spare parts but excluding batteries.
 Small UPS Services
Power Management Software
UPS and ePDU Supervisory Software
Part Number
Intelligent Power Manager
Enables monitoring and management of multiple network power devices and integrates seamlessly with VMware's vCenter Server and Microsoft's SCVMM. View demo
free download
UPS Protection Software
Part Number
Intelligent Power Protector
Provides automatic, graceful shutdown of PCs, servers and virtual machines during extended power outages. Compatible with ESXi, Hyper-V, Xen and KVM. View demo
free download
Option Part Number
Eaton Network Management Proxy
Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network.
free download

Eaton Nova AVR - Support

    Technical support is available to you in the event of a problem with your UPS

    Technical Help Desk
    Service Hotline: 1800 200 7887
    Email: EatonPowerQualityIndia@eaton.com