Canada*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton Nova AVR UPS

Formerly Nova AVR UPS from MGE Office Protection Systems

The Eaton Nova AVR UPS provides cost-effective, rugged protection against electrical interference and power outages. Its automatic voltage regulation (AVR) accommodates a wide tolerance to fluctuations in the power supply (89–151V) and delivers ideal protection for one to three PCs, either in a business environment or at home. The Nova AVR is also the ideal point-of-sale solution for low-cost remote power monitoring and management on a network.
Find a Reseller for this UPS

 

Eaton Nova AVR - Technical Specifications

Product Snapshot
Power Rating 600-1100 VA
Voltage 120 Vac
Frequency 50/60 Hz
Configuration Tower
Product Series Pulsar
UPS Models
Part Number Power Rating Input Plug Output Receptacles List Price
(VA/Watts)
NOVA AVR: 120V NEMA 50/60 Hz TOWER MODELS
81601 600 / 350 5-15P (3) 5-15R $260 
81111 1100 / 660 5-15P (4) 5-15R $377 

Eaton Nova AVR - Features

  • Remote monitoring over the network from a simple Web browser or an enterprise SNMP platform at no extra cost. For the first time in the industry, asset management of scores of UPSs is becoming an inexpensive option
  • Automatic Voltage Regulation to ride through brownouts and low voltage conditions
  • Wide tolerance to fluctuations in the mains power supply to ensure constant operation
  • Data line protection to avoid interferences from the network line
  • Easily replaceable batteries
  • Cold start function to turn the UPS on even if no mains power is available, which converts it into a mobile power source for IT equipment

Eaton Nova AVR - Options

Power Management
Option Description Part Number
Intelligent Power Manager Intelligent Power Manager software facilitates easy, versatile, remote monitoring and management of multiple devices to keep users apprised of power and environmental conditions. free download
Eaton Personal Solution-Pac windows Software ideally suited for power management of personal computers (and their associated peripherals) with a serial / USB connection to the UPS. free download
Eaton Network Management Proxy Network Solution provides these 3 main functions: Connecting the UPS to the Network, protecting the computers, monitoring the UPSs over the Network. free download
Service Plans
Features 1 Phase Service Plans 3105 to 9140, Evolution to EX/RT
  Factory
Warranty
Warranty + Extended Flex OnSite PowerTrust On-Site
Comprehensive Coverage of UPS and Batteries
Telephone technical support
eNotify Remote Monitoring O O
Connectivity support
Advanced Exchange O
Freight to Customer
Freight from customer
On-Site Start Up   O
On-Site Corrective Maintenance   O
Next day 24 hour response    
UPS preventative Maintenance      
Battery Preventative Maintenance      
=Included feature O=Optional feature
Optional coverages build out to a Gold Plan contract
Battery Services
UPS Battery Replacement
Order your free copy of the UPS Battery Handbook

Eaton Nova AVR - Support

Questions about a product you own?

Toll Free: 1-800-365-4892

Questions before you buy?

1-800-461-9166 ext 3324
TechnicalSalesSupportPQSOCanada@eaton.com
M-F 8-5 Eastern

Training:

View all Training Options

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.