PC, Workstation & Home AV UPS


Protection for your home and office electronics is a must. Having a UPS for your computer or office equipment that is affordable and reliable is important for protecting your data and files. That is why Eaton offers levels of power protection and battery backup with ultimate reliability at affordable prices. These UPSs even come with free software for remote management capabilities.
 
Eaton 3S (350-750 VA)

Eaton 3S (350-750 VA)

The Eaton 3S UPS helps to protect your computer equipment in case of everyday events such as lightning strikes, storms, over-demand on the utility grid, accidents, and natural disasters knocking out power without warning.

Eaton 5S (550 - 1500VA)

Eaton 5S (550 - 1500VA)

The Eaton 5S UPS provides cost-effective line-interactive backup power and voltage regulation for small and medium businesses with workstations, desktop PCs, telephone equipment and POS applications.


Which UPS is right for you?
3S 5S
Power range 350-750 VA 550-1500 VA
Backup power
Voltage regulation  
Surge protection
LCD interface  
Topology Standby Line-interactive
Eco-control (energy savings)
Plug and play
Integrated shutdown capability
Wall-mounting  
Installed as desktop monitor stand  
Three-year warranty (including battery)