Hong Kong*WORLDWIDE SITES

 
Eaton Logo, links to the Eaton homepage

Eaton Protection Station UPS

Formerly Protection Station from MGE Office Protection Systems

The Eaton Protection Station features a 3-in-1 concept : UPS + surge protection + multiple socket device with energy saving function
Find a Reseller for this UPS

 

Eaton Protection Station - Technical Specifications

Product Snapshot
Power Rating 500 - 800 VA
Voltage 220-240V
Frequency 50/60 Hz auto-selection
Configuration Desktop mini tower
Product Series Pulsar
UPS Models
Eaton Protection Station
Eaton Protection Station (500-800 VA) Specifications

Eaton Protection Station - Features

  • 3-in-1 concept : UPS + surge protection + multiple socket device
  • Includes a high performance surge protective device which complies with IEC 616431 standard
  • EcoControl function helps you save up to 30% energy compared to previous generation UPSs (650 & 800)
  • Up to 8 outlets (650 & 800) to connect your PC & peripherals, or your AV equipments
  • Data line protection to ensure that the internet line (including xDSL) is protected against surges
  • USB port & Power management software for Windows/Linux/Max as standard (650 & 800 models)

An Eaton Green Solution Logo

Eaton Protection Station - Documentation

Product Literature
Eaton Protection Station - Fact Sheet
(English)
27-Mar-2009
140 kB
Manual(s)
Eaton Pulsar Series UPSs - Important safety instruction
(Español, Deutsch, Português, Suomalainen, Français, English, Nederlands, Italiano, Polska, Russian, Magyar, Slovak, Norsk, Dansker, Chinese, Thai, Turkish)
31-Jul-2009
3212 kB
Eaton Protection Station - 500 - Installation and User Manual
(Español, Deutsch, Português, Français, English, Nederlands, Italiano, Polska, Russian)
31-Mar-2009
4178 kB

Eaton Protection Station - Options

Protection Station UPS - Support

Technical support is available to you in the event of a problem with your UPS

Eaton Power Quality Limited
Room 04, 16/F.,
Kodak House II,
39 Healthy Street East,
North Point, Hong Kong
T: (852) 27456682
F: (852) 27456177
E: EE-Marketing-HK@eaton.com

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.