Eaton RA Series IT Rack

Eaton RA Series IT Rack

Designed for fast and easy set-up, the RA Series has features IT specialists need in an affordable ready-to-go rack system. Standard builds include load bearing castors (750kg dynamic load), jacking feet (adjustable from inside or outside the rack ) locking front and rear doors, locking side panels, U-markings front and rear, 100mm enhanced cable tray in rear, baying kit, fixing kit and earth kit.

 

Eaton RA Series IT Rack - Technical Specifications


Produktinformation
U Height 24U, 42U or 48U
Width 600mm or 800mm
Depth 800mm, 1000mm or 1200mm
Weight Capacity 1500kg
Color Black RAL 9005
Models
Part Number Height U Width mm Depth mm
24U
RAA24608PSB13U 24 600 800
RAB24608PSB13U 24 600 800
RAA24610PSB13U 24 600 1000
RAA24808PSB13U 24 800 800
RAB24808PSB13U 24 800 800
RAA24810PSB13U 24 800 1000
42U
RAA42608PSB13U 42 600 800
RAB42608PSB13U 42 600 800
RAB42808PSB13U 42 800 800
RAA42610PSB13U 42 600 1000
RAA42612PSB13U 42 600 1200
RAA42808PSB13U 42 800 800
RAA42810PSB13U 42 800 1000
RAA42812PSB13U 42 800 1200
48U
RAA48608PSB13U 48 600 800
RAA48610PSB13U 48 600 1000
RAA48612PSB13U 48 600 1200
RAA48808PSB13U 48 800 800
RAA48810PSB13U 48 800 1000
RAA48812PSB13U 48 800 1200

Eaton RA Series IT Rack - Features

  • Fully assembled rack frame with load bearing castors, jacking feet and integrated bolt-down facility.
  • Four painted infinitely adjustable (step-less) 19” mounting rails with unit height markings on front & rear.
  • Enhanced cable trays facilitating PDU and accessory mounting fitted at rear
  • Top panel with removable plates and brush entry panel at rear. Side cable twist-outs (on 800W only)
  • Perforated steel or glass front door
  • Split rear doors (on 800mm wide vented models) or single rear door (on 600mm wide models & solid steel rear door models).
  • Swing handles with key lock front and rear
  • Locking side panels with flush fitting locks
  • Fixings kit (50 cage nuts, screws and washers)
  • Bolt-together / baying kit
  • Grounding kit
  • 2 year standard warranty


Eaton RA Series IT Rack - Documentation

Eaton RA Series IT Rack Selection Guide
English
24-Sep-2019
3467 kB
Eaton RA Rack Datasheet
English
13-Jun-2019
558 kB

Eaton RA Series IT Rack - Support

    For technical support for your Eaton Enclosure please contact

    Eaton Power Quality
    Generatorvej 8C
    DK-2860 Søborg
    Danmark
    Tel.: + 45 36 86 79 10
    Email: UPSServiceDenmark@eaton.com