Eaton RE Series IT Rack
  • Share

Eaton RE Series IT Rack

The new RE Series of Racks from Eaton expands our ability to provide end to end solution for todays Converged Infrastructure (CI) applications. Building on the strengths of Eaton’s extensive range of power management and distribution products, the RE Series of pre-configured racks provide simple to choose options to meet the requirements of common application demands.

An extensive range of standard site configurable rack accessories including in-rack cable containment as well as equipment mounting enhancements allows users to enhance the rack to suit individual installation or user demands. For applications where in-rack power draw is >1.5kW Eaton recommends selecting an RE Series Active Rack variant.


 

Eaton RE Series IT Rack - Technical Specifications


Product Snapshot
U Height 27U or 42U
Width 600mm or 800mm
Depth 800mm or 1000mm
Weight Capacity 800kg
Color Black RAL 9005
Models
Part Number Height U Width mm Depth mm
27U
REA27608SPBE - perforated, with sides 27 600 840
REB27608SPBE - glass, with sides 27 600 840
REA27610SPBE - perforated, with sides 27 600 1040
REA27808SPBE - perforated, with sides 27 800 840
REB27808SPBE - glass, with sides 27 800 840
REA27810SPBE - perforated, with sides 27 800 1040
42U
REA42608SPBE - perforated, with sides 42 600 840
REA42608NPBE - perforated, no sides 42 600 840
REB42608SPBE - glass, with sides 42 600 840
REA42610SPBE - perforated, with sides 42 600 1040
REA42610NPBE - perforated, no sides 42 600 1040
REA42808SPBE - perforated, with sides 42 800 840
REA42808NPBE - perforated, no sides 42 800 840
REB42808SPBE - glass, with sides 42 800 840
REB42808NPBE - glass, no sides 42 800 840
REA42810SPBE - perforated, with sides 42 800 1040
REA42810NPBE - perforated, no sides 42 800 1040

Eaton RE Series IT Rack - Features

  • High value IT rack with uncompromising quality
    Easy expansions and refreshes through modular rack construction
  • Save time and money with easy set-up
    Stepless 19’’ rails, field-reversible doors, grounding wires included
  • Robust and long lasting frame
    Class leading 800kg static load with patented self-squaring bolted frame
  • Increase user convenience
    Quick-release sides for access. Casters and levelling feet fitted as standard
  • Prolong IT equipment life and save energy
    80% free area perforations for maximum air flow
  • Practical and versatile
    Upgrade kit options such as a range of top panel kits and other accessory options
  • Peace of mind installation
    A full accessory range and fully compatible with a wide range of standard 19” accessories
  • Secure IT equipment long-term
    With 2-point lockable sides and doors, removable for easy access, IP20 rating
  • Solid foundation of complete IT solution
    Compatible with rack mounted UPS and PDUs. Accessories include cable management, shelves and blanking panels


Eaton RE Series IT Rack - Options



Backup Power (UPS)
Option Part Number
Backup Power (UPS)
Find the best Eaton backup power UPS for any application
Power Distribution and Bypass
Option Part Number
Eaton ePDU
Enclosure Power Distribution Units distribute power to 4 to 45 receptacles in high-density rack environments. The plug-and-play architecture organizes power distribution, simplifies cable management and lets you add and change IT equipment without an electrician
Hardware
Option Part Number
Cage Nut & Screw M6, 20 pcs
ETN-M6CAGE20
Universal Rack 19” Earth Bar Kit
ETN-U19EBK
RE/C, Rack rails, 27U, EIA-310-D, 4pcs
ETN-MTGR27
RE/C, Rack rails, 42U, EIA-310-D, 4pcs
ETN-MTGR42
RE/C, Baying Kit bolts
ETN-BTK
RE/C, Castor Kit for 1 rack, 50kg dyn/wheel
ETN-CK
RE/C, Earth Bar isolation mounts 2 pcs
ETN-EBIM
RE/C, Earth Bar Kit 1000mm
ETN-EBK1
RE/C, Earth Bar Kit 2000mm
ETN-EBK2
RE/C, Earth Bar clamps 20pcs
ETN-EBL20
RE/C, Top Brush Strip Kit for Cable Entry
ETN-EBSTPB
RE/C, Top Brush Kit; Supplement to REAEBSTPB
ETN-EBSTPUKB
RE/C, Earth Kit wires
ETN-EK
RE/C, Fix Kit (to fix accessories to frame),4
ETN-FIXKIT
Screw kit, Nylon Slotted M6 50pcs
ETN-FPFC
Screw kit, Pan Head Pozidrv M6 50pcs
ETN-FPFP
RE/C, Top Fan Tray (230VAC, IEC leads)
ETN-FT2230LB
RE/C, Side frame support, 1000mm D racks 1pc
ETN-SSK1000PG
RE/C, Side frame support, 800mm D racks 1pc
ETN-SSK800PG
Universal Fixing Kit:10xM6, Cage nuts, etc.
ETN-UCTFK
RE/C, Vented top panel insert kit
ETN-VTP
U-Height labels 1-47, bottom to top 2pcs
ETN-AUHLR
RE/C, Plinth Kit 600W x 800D
ETN-REPA606B
RE/C, Plinth Kit 600W x 1000D
ETN-REPA608B
RE/C, Plinth Kit 800W x 800D
ETN-REPA610B
RE/C, Plinth Kit 800W x 1000D
ETN-REPA808B
RE/C, ePDU bracket, fits to 19in rail 2pcs
ETN-PDUBRK
Shelf Products
Option Part Number
Shelf, Standard Duty Fixed, 711 to 889mm [28 to 35"] 19" rail mount
ETN-FS19281U20
Shelf, Heavy Duty Fixed, 711 to 889mm [28 to 35"] 19" rail mount
ETN-FS19281U40
Shelf, Standard Duty Roll-out, 45kg [100lb], 710 to 890mm [28 to 35"] 19" rail mount
ETN-RS19281U10
Shelf, Standard Duty Fixed, 508 to 660mm [20 to 26"] 19" rail mount
ETN-FS19201U20
Shelf, Heavy Duty Fixed, 508 to 660mm [20 to 26"] 19" rail mount
ETN-FS19201U40
Shelf, Standard Duty Fixed, 610 to 737mm [24 to 29"] 19" rail mount
ETN-FS19241U20
Shelf, Heavy Duty Fixed, 610 to 737mm [24 to 29"] 19" rail mount
ETN-FS19241U40
Shelf, Utility, 23kg [50lb] 19" rail mount
EAUS192U1605
Shelf, Cantilever, 190mm 35kg 1U 19in mount
ETN-MS19B
Shelf, Sliding, vented, 450mm 125kg 19in mt
ETN-QRTSV45B
Shelf, Sliding, vented, 600mm 125kg 19in mt
ETN-QRTSV60B
Shelf, Sliding, vented, 750mm 125kg 19in mt
ETN-QRTSV75B
Airflow Management
Option Part Number
Blanking Panel, 19" plastic 1U, 10 pcs
ETN-PBP1U10
Blanking Panel, 19" plastic 1U, 100 pcs
ETN-PBP1U100
Blanking Panel, 19" plastic 1U, 500 pcs
PBP1U500
Blanking Panel, 19" plastic 2U, 10 pcs
ETN-PBP2U10
Blanking Panel, 19" plastic 2U, 100 pcs
ETN-PBP2U100
Blanking Panel, 19" plastic 8U, 10 pcs
ETN-PBP8U10
Blanking panel, 7-12U adjustable
SBP1222USQ
Blanking panel, 12-22U adjustable
SBP712USQ
Floor Grommet, 280x210mm [11x8.25"]
ETN-FLRGR118
Floor Grommet, 280x210mm [11x8.25"] 10 pcs
ETN-FLRGR11810
Floor Grommet, 190x165mm [7.5x6.5"]
ETN-FLRGR76
Floor Grommet, 190x165mm [7.5x6.5"] 10 pcs
ETN-FLRGR7610
Blanking Panel, 19" Cable Pass-thru with Brush Strip - Tool-less 1U
ETN-CMBPBRSH1U
Blanking Panel, 19" Cable Pass-thru with Brush Strip - Tool-less 2U
ETN-CMBPBRSH2U
Blanking Panel, 19" plastic 8U, 100 pcs
ETN-PBP8U100
Temperature strip, 10˚-41˚C [50˚-105˚F] 100 pcs
WLTEMPSTRIP
Enclosure Tops
Option Part Number
RE/C, Rack top 600x800, 1pc
ETN-TPK608B
RE/C, Rack top 600x1000, 1pc
ETN-TPK610B
RE/C, Rack top 800x800, 1pc
ETN-TPK808B
RE/C, Rack top 800x1000, 1pc
ETN-TPK810B
Enclosure Sides
Option Part Number
RE/C Rack - 1 side, 42Ux800D
RESSPU4208KB
RE/C Rack - 1 side, 42Ux1000D
RESSPU4210KB
RE/C, Side, 27U 800mm, 1pc
ETN-SSPU2708KB
RE/C, Side, 27U 1000mm, 1pc
ETN-SSPU2710KB
Enclosure Doors
Option Part Number
RE/C, Door, 27U 600mm, perforated, 1pc
ETN-VSD276BAS
RE/C, Door, 27U 600mm, glass, 1pc
ETN-GD276BAS
RE/C, Door, 27U 800mm, perforated, 1pc
ETN-VSD278BAS
RE/C, Door, 27U 800mm, split, perforated,1set
ETN-VDD278BAS
RE/C, Door, 27U 800mm, glass, 1pc
ETN-GD278BAS
RE/C, Door, 27U 800mm, solid steel, 1pc
ETN-SD278BAS
RE/C, Door, 42U 600mm, perforated,1pc
ETN-VSD426BAS
Handles and Locks
Option Part Number
RE/C, Swing handle replacement, 1pc
ETN-ACCESSBKIT
Internal Cable Management
Option Part Number
Cable Hook Plastic 4 pcs
JCR04
Cable Manager Panduit fingers plastic 5U
JCMVM3
Cable Manager, Horizontal Ring 1U 19"
ETN-CMPD19031U
Cable Manager, Horizontal Ring 2U 19"
ETN-CMPD19032U
Cable Manager Panduit PatchLink Horizontal 1U 19"
ETN-CMFD19041U
Cable Manager Panduit PatchLink Horizontal 2U 19"
ETN-CMFD19042U
Cable Strain Relief Bar 50mm [2"]
ETN-CMRB19022U
Cable Strain Relief Bar 100mm [4"]
ETN-CMRB19042U
Cable Strain Relief Bar 150mm [6"]
ETN-CMRB19062U
Cable Strain Relief Bar 200mm [8"]
ETN-CMRB19082U
Cable Manager Ring Kit, 43x83mm [1.7x3.3"] 4 pcs
ETN-CMDRNR031U
Cable Manager Ring Kit, 90x83mm [3.5x3.3"] 4 pcs
ETN-CMDRNR032U
Straps, Velcro Buckle (hook and loop) 300mm [12"] 10 pcs
ETN-CMVBCKL12
Straps, Velcro (hook and loop) 280mm [11"] 50 pcs
ETN-BX45V11
Cable Take-up Spool 50mm [2"]
ETN-CMTUNR02
Straps, Velcro (hook and loop) 200mm [8"] 50 pcs
ETN-BX45V8
Straps, Velcro Buckle (hook and loop) 230mm [9"] 10 pcs
ETN-CMVBCKL
Adjustable cable spools
ETN-SB860ACSFB
RE/C, Vertical Cable Tray, 27U 75mm wide, 1pc
ETN-27CTK075PG
RE/C, Vert orgnzr, finger, mnt to REACCK42U,1
ETN-42URCMFKB
RE/C, Cable manager, vertical orgnzr 27U, 1pc
ETN-CCK27UB
RE/C, Cable manager, vertical orgnzr 42U, 1pc
ETN-CCK42U
RE/C, Small Cable Hoop 80 x 40 x 26mm Grey, 1
ETN-CTS
Hor Cable mgr with 4 rings, 1U 19in mount,1
ETN-JRP1
Hor Cable mgr with 4 rings, 2U 19in mount,1
ETN-JRP2
RE/C, Vertical Cable Tray, 27U 150mm wide,1pc
ETN-27CTK150PG
RE/C, Vertical Cable Tray, 42U 75mm wide, 1pc
ETN-42CTK075PG
RE/C, Vertical Cable Tray, 42U 150mm wide,1pc
ETN-42CTK150PG
RE/C, Vertical Cable Tray, 42U 300mm wide,1pc
ETN-42CTK300PG
RE/C, Vertical Cable Basket, 27U 150mm wide,1
ETN-27CBK150ZP
RE/C, Vertical Cable Basket, 27U 300mm wide,1
ETN-27CBK300ZP
RE/C, Vertical Cable Basket, 42U 150mm wide,1
ETN-42CBK150ZP
RE/C, Vertical Cable Basket, 42U 300mm wide,1
ETN-42CBK300ZP

Eaton RE Series IT Rack - Support

    Technical support is available to you in the event of a problem with your Enclosure

    Eaton Manufacturing LP Belgium
    Industrialaan 1
    B - 1702 Groot-Bijgaarden
    Tel. : +32-2-719.88.00
    Fax : +32-2-719.88.01
    E-mail : Belgium-info@eaton.com
    Service: Belgium-service@eaton.com