Enclosures, racks and cages
Eaton's enclosures, racks and cages enable you to store, cool, power, manage and secure your critical IT equipment.
Eaton RS Enclosures
The new Eaton RS Enclosure provides an easy-to-configure rack solution for IT equipment storage.
Eaton S-Series Seismic
Ideal for applications where seismic activity or potential vibration effects are factors.
Eaton S-Series with Telescoping Chimney
Isolation of hot air at the enclosure level allows for increased rack densities and maximum cooling efficiencies.
Eaton Open Frame Racks
Eaton two-post, four-post and seismic racks provide easy accessibility to equipment while keeping cables organized.
Eaton Small and Medium Enterprise (SME) Enclosures
30U and 36U enclosures for housing small servers and communication gear.
Eaton Wall Mount Enclosures
A cost effective and secure solution to mount IT gear while conserving floor space.
Eaton Cages
The perfect solution for data center environments requiring subdivision or a higher level of security.
B-Line enclosures
Eaton offers customers easy ways to select B-Line series enclosure solutions, and deliver them when they need them. From standard stock to modified or custom, we offer a complete line of Industrial and Commercial enclosure solutions.
Other Eaton Enclosures
Product and technical information to support your Eaton legacy enclosure lines.
Listado de productos

- PC, Estación de Trabajo y AV Doméstico
- Eaton 3S (550-700 VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- UPS de Red y de Servidor
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9SX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9E (6-20 kVA)
- Eaton 9155 (8-15 KVA)
- UPS de Centro de Datos e Instalación
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (15-400 kVA)
- Eaton 93PM (30-200 kW)
- Eaton 9390 (40-160 kVA)
- Power Xpert 9395 (225-1100 kVA)
- UPS Industriales y Marinas
- Eaton FERRUPS (0,5-18kVA)
- Eaton FERRUPS RM 60Hz (1400-7000VA)
- Eaton 9155 Marino (8-30kVA)
- Eaton 9355 Marino (8-40kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Power Xpert 9395 Marino (225-1100kVA)
- Energía de Corriente Contínua