ConnectUPS SL SNMP Adapter (End of Life)
The difference between the standard ConnectUPS and the SL model is that the SL model is housed in a new enclosure which allows the user to insert it in the slot available on the NetUPS® 1/1.5 kVA, NetUPS SE (except 2000-3000VA rackmount models) and LV Profile models.This virtually eliminates the potential of it becoming dislodged and the communication line being broken. The SL also draws its power from the UPS through the serial cable. This means that it is not necessary to use a receptacle on the UPS to power it.
The ConnectUPS SL is available in two models: Ethernet (twisted pair) and Token Ring. It communicates via OnliNet Centro or Vista software. It also communicates via network management software packages such as HP OpenView or IBM’s NetView for AIX.
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)