Eaton Power-Suppress 600

Eaton Power-Suppress 600 3 Phase Isolation Transformer protects loads from voltage and current distortions caused from triplen harmonics (3rd, 9th, 15th, 21st, etc.). It will attenuate noise from input to output and also prohibits system backfeed from noise generating loads.

Eaton Power-Suppress 600 – Technical Specifications

Three Phase Power Output
kVA 15, 30, 45, 75, 112.5, 150, 225, 300, 500
Operating Frequency
Frequency 60Hz +/- 5%
Note: 50Hz models available, consult factory
Electrical Input
Three Phase (15-150kVA) 208, 240, 480, or 600 VAC (Delta)
(225-500kVA) 480, 600 VAC (Delta)
Voltage Taps (15-300kVA*)
* Exception
(2) 2.5% Full Capacity Above Nominal
(4) 2.5% Full Capacity Below Nominal
(112.5kVA - 150kVA at 208 VAC or 240 VAC) (1) 5% Full Capacity Above Nominal
(2) 5% Full Capacity Below Nominal
(500kVA) (1) 3.5% Full Capacity Above Nominal
(2) 3.5% Full Capacity Below Nominal
NOTE: Special voltages available for both single and three phase models.
Electrical Output
Three Phase 208/120 or 480/277 VAC (Wye)
Note: Special voltages available
Output Impedance 2% to 3.5% typical
Output Distortion Less than 1.0% THD added under linear load
Load Regulation 2% typical, no load to full load
Overload Up to 500% for 10 seconds, 1000% for 1 cycle
Isolated Neutral Establishes a new neutral to ground bond on the transformer’s output
Noise Attenuation
Common Mode 126dB - Standar d double (2) shield
146dB - Optional triple (3) shield
Transverse Mode 3dB down at 10kHz, decaying 20 dB per decade;
decaying 40 dB with “SPD With High Frequency” option
Environmental
Operating Ambient Temperature -25° C to +40° C
Relative Humidity 0 to 95% non-condensing
Altitude Up to 5000 feet above sea level without de-rating
Audible Noise 45 to 55dBA @ 1 meter, depending on kVA size
Efficiency
U.S. Meets and exceeds U.S. Department of Energy (DOE) 2016 high efficiency standards identified under DOE 10 CFR Part 431
Canada Meets and exceeds CSA Standard C802.2-12
K-factor Ratings
Ratings K13
Neutral Size Twice the ampacity of the secondary phase conductor on three phase models
Harmonic Handling Capability
Designed to handle the following percentages of fundamental and harmonic currents, without exceeding temperature rise limits.
K13
Fundamental 60 Hertz 100%
3rd Harmonic 40%
5th Harmonic 42%
7th Harmonic 25%
9th Harmonic 7%
11th Harmonic 10%
13th Harmonic 8%
15th Harmonic 3%
17th Harmonic 2%
NOTE: The chart above represents only one scenario (per K-factor rating) of an infinite combination of harmonic content that could add up to a specific K-factor. Consult factory with your harmonic load profile for assistance in K-factor selection.
Harmonic Elimination
Protecting the loads from voltage and current distortions caused from triplen harmonics (3rd, 9th, 15th, 21st, etc.)
General
Transformer Construction All copper winding and conductor construction, dry type transformer with M3, grain-oriented silicon steel
Electrical Connection Copper bus provided for hardwired input and output.
Note: Optional lug kits available
Basic Impulse Level 10kV
Temperature Rise 135° C rise above ambient, under non-linear loading per UL 1561 standard
Cooling Convection cooled
Enclosure Standard, floor mounted: NEMA 2 up to 225kVA;
NEMA 1 at 300kVA and 500kVA
Note: Optional NEMA 3R outdoor enclosure available up to 225kVA
Certifications
Safety UL 1561 Listed, labeled for operation with or below a specific K-factor rating; C-UL listed to CSA Standard C22.2, No. 47-13
RoHS Compliant
Quality ISO 9001:2015

Eaton Power-Suppress 600 – Features

  • Isolation Transformer
  • Common mode noise attenuation : 126dB - Standar d double (2) shield, 146dB - Optional triple (3) shield
  • Transverse mode noise attenuation : 3dB down at 10kHz, decaying 20 dB per decade; decaying 40 dB with “SPD With High Frequency” option
  • Overload Capacity up to 500% for 10 seconds, 1000% for 1 cycle
  • K-13 rated
  • Over temperature protection
  • Clean, noise-free power output
  • Fast Easy Installation
  • Output Impedance 2% to 3.5% typical
  • Output distortion less than 1.0% THD added under linear load
  • Protects the loads from voltage and current distortions caused from triplen harmonics (3rd, 9th, 15th, 21st, etc.)

Eaton Power-Suppress 600 – Documentation

Sorry no documents are available.

Eaton Power-Suppress 600 – Support

Phone 1-800-809-2772 opt 4,2
Email pfc@eaton.com