Eaton BladeUPS PDU with Maintenance Bypass Technical Specifications

System characteristics
kVA rating 60 kVA
Fault current 35 kAIC @ 480V
50 kAIC @ 240V
Nominal current 225A
Transformer characteristics
TP-1 efficiency rated
K factor: K1
Aluminum windings
Electrostatic shielding
150°C temperature rise
Input ratings
Voltage 480V: Three-phase, three-wire plus ground
Frequency 60 Hz
Output ratings
Voltage 208V/120V: Three-phase, four-wire plus ground
Frequency 60 Hz
Distribution
(2) Cutler-Hammer 42-pole 225A panelboards
Silver plated bussing
225A Cutler-Hammer Series C molded case breakers for UOB, RIB and MBB
125A Cutler-Hammer Series C molded case breakers for SIB
Safety standards
ETL certified to UL 1778 standard
CSA C22.2 no. 107.1
Physical Characteristics
Dimensions80”H x 30”W x 36”D
Weight1200lb