Eaton BladeUPS PDU with Maintenance Bypass

The Eaton BladeUPS PDU with Maintenance Bypass integrates transformation, distribution and maintenance bypass into a single cabinet while occupying minimal floor space. The energy efficient TP-1 rated transformer provides electrical isolation, the two 42-pole panelboards provide distribution and the overall design allows for ease of installation and serviceability.

Eaton Remote Power Panel (RPP) – Technical Specifications

Product Snapshot
Power rating 60 kVA
Fault current 35 kAIC @ 480V, 50 kAIC @ 240V
Voltage 480V input, 208V/120V output; three-phase, three-wire plus ground
Nominal current 225A
Models
Eaton BladeUPS PDU with Maintenance Bypass
Eaton BladeUPS PDU with Maintenance Bypass Specifications

Eaton BladeUPS PDU with Maintenance Bypass – Features

  • Provides electrical isolation and appropriate input voltage for the Eaton BladeUPS modules that protect your IT and communications equipment
  • Meets the U.S. Department of Energy standard for the ENERGY STAR program and yields significant savings in utility bills
  • Conserves scarce wall space and valuable IT rack space by housing full-featured power distribution in the same freestanding cabinet as the maintenance bypass
  • Allows you to perform service, testing and maintenance on a full rack of Eaton BladeUPS modules without interrupting power to the critical load
  • Compliments other modern data center equipment while providing ease of installation and use for flexible access and deployment options with its free-standing, easy-access design

Eaton BladeUPS PDU with Maintenance Bypass – Documentation

Eaton BladeUPS PDU with Maintenance Bypass
English (US)
1-May-2009
 
207 kB
Eaton BladeUPS MBM User's Guide
English
25-Jul-2011
 
3856 kB
Eaton's New Powerware BladeUPS Maintenance Bypass Cabinet Integrates Three Essential Functions In One Unit
English (US)
8-Jul-2008
 
115 kB

Eaton BladeUPS PDU with Maintenance Bypass – Support

Latin America

Montecito No.38, Piso 26, Office 13 to 22, Col. Naples,
C.P.03810, México D.F. Tel: +52 (55) 9000 5252
01 800 08 EATON (32866)

Aruba: 001 866 898 8812

Bahamas: 1 800 389 0368

Brasil: +55 113616 8500

Cono Sur: +5411 4124 4000

Costa Rica: 0 800 012 1716

Ecuador: call using Andinatel: 1 999 170
The key to the client in Ecuador must dial after the 800 is WSC 5649

El Salvador: 800 6772

Miami: 1 866 248 2224

Guatemala: 1 800 624 0099

Jamaica: 800 534 2102

Nicaragua: 001 800 220 1992

Panamá: 00 800 226 6524

Perú: 0 800 54 514

Puerto Rico: 1 877 740 1707

República Dominicana: 1 888 751 4862

Trinidad & Tobago: 1 800 206 0981

Venezuela: 0 800 100 8474