Eaton Power Distribution Unit (PDU)

The Eaton Power Distribution Unit (PDU) provides reliable data center power distribution for both raised and non-raised floor applications. To deliver effective power management and monitoring, the Eaton PDU incorporates the Eaton Energy Management System, optimizing both utilization and availability down to the branch circuit level. The optional Power Xpert Gateway PDP Card provides web-enabled, real-time monitoring for power quality status and fast response to power-related events.

Eaton Power Distribution Unit (PDU) – Technical Specifications

Product Snapshot
Electrical Ratings from 50 - 500kVA
Input: 208/380/400/415/480/600V, 3 phase (single and dual input)
Output: 208V, 3 phase
Frequency: 60 Hz
Distribution 225A or 400A column panelboards and subfeeds up to 800A
Main cabinet (front/rear access PDU only): 2 panelboards and/or subfeeds
Sidecar: 2 panelboards per cabinet
Up to 252 pole positions
Factory installed breakers
Models
Eaton Power Distribution Unit (PDU)
Eaton Power Distribution Unit (PDU) Specifications

Eaton Power Distribution Unit (PDU) – Features

  • Offers a scalable architecture and space-saving design
  • Includes comprehensive monitoring and alarming with Eaton’s Energy Management System (EMS) and Power Xpert Software
  • Provides unparalleled ease of use through front-access only design, top and bottom cable access, and spacious wire-ways
  • Equipped with shunt trip for added safety
  • Integrates with Eaton data center solutions

Eaton Power Distribution Unit (PDU) – Documentation

Eaton Power Distribution Unit (PDU) – Options

Power Distribution
Option Part Number
Eaton’s Energy Management System (EMS)
A practical, affordable solution for precision power management, the Energy Management System (EMS) allows users to more effectively balance loads, prevent overload conditions, plan for future capacity needs and, where applicable, allocate energy cost among internal departments. The Eaton EMS Upgrade Kit is available to extend these branch circuit monitoring capabilities to existing equipment, regardless of manufacturer. Utilize the EMS upgrade kit to streamline and unify the management of any diverse, multi-vendor power distribution systems.
103008064-5591
Power Management Connectivity
Option Part Number
Power Xpert Gateway PDP card
The Power Xpert Gateway PDP cards allow you to keep an eye on your power distribution equipment, possibly avoiding costly events. You can access data through standard on-board web pages, Power Xpert Software or third-party software. In addition to viewing panel, sub-feed breaker and branch circuit breaker names and settings, you can edit these parameters.
103008064-5591
Power Management Software
Part Number
Power Xpert Software
Power Xpert Software aggregates the information arriving from different types of device families via various communication methods. Its unique Web-based design, alarm bubble-up and advanced trend, waveform analysis tools help you quickly turn your attention to the most important events and identify reliability issues and cost-saving opportunities.

Eaton Power Distribution Unit (PDU) – Support

Latin America

Montecito No.38, Piso 26, Office 13 to 22, Col. Naples,
C.P.03810, México D.F. Tel: +52 (55) 9000 5252
01 800 08 EATON (32866)

Aruba: 001 866 898 8812

Bahamas: 1 800 389 0368

Brasil: +55 113616 8500

Cono Sur: +5411 4124 4000

Costa Rica: 0 800 012 1716

Ecuador: call using Andinatel: 1 999 170
The key to the client in Ecuador must dial after the 800 is WSC 5649

El Salvador: 800 6772

Miami: 1 866 248 2224

Guatemala: 1 800 624 0099

Jamaica: 800 534 2102

Nicaragua: 001 800 220 1992

Panamá: 00 800 226 6524

Perú: 0 800 54 514

Puerto Rico: 1 877 740 1707

República Dominicana: 1 888 751 4862

Trinidad & Tobago: 1 800 206 0981

Venezuela: 0 800 100 8474