Eaton Remote Power Panel (RPP)

Eaton RPPs deliver unmatched power distribution with up to 168 factory-installed branch breakers in a highly compact footprint. These products offer ease of installation through standard top and bottom cable entry provisions within a free standing structure. They include extensive monitoring options such as branch circuit monitoring to ensure effective monitoring and power management. The optional Power Xpert Gateway PDP Card provides web-enabled, real-time monitoring for power quality status and fast response to power-related events.

Eaton Remote Power Panel (RPP) – Technical Specifications

Product Snapshot
General 208/120V or 400V versions, 3 phase
Standard or rack depth cabinet sizes
Direct connection to panelboard breakers (225A or 400A)
Distribution 225A or 400A column panelboards
Front: 2 panelboards
Rear: 2 panelboards
Up to 168 pole positions
Factory installed breakers
Models
Eaton Remote Power Panel (RPP)
Eaton Remote Power Panel (RPP) Specifications

Eaton Remote Power Panel (RPP) – Features

  • Delivers unmatched power distribution with a highly compact footprint
  • Offers ease of installation through standard top and bottom cable entry provision
  • Includes extensive monitoring options allowing you to manage power effectively
  • Provides flexible expansion for your power distribution within a data center

Eaton Remote Power Panel (RPP) – Documentation

Catálogo de Soluciones, Producto y Servicio
LA-Spanish
17-Aug-2016
 
8114 kB
Remote Power Panel Datasheet
English (US)
29-Mar-2012
 
562 kB
Eaton Energy Management System
English (US)
13-Jul-2011
 
195 kB
Eaton UL Listed Power Distribution Cables
English (US)
12-Jan-2009
 
246 kB
Eaton Remote Power Panel (RPP) User's Guide
English (US)
15-Aug-2019
 
4226 kB
Powerware Remote Power Panel (RPP) Generation 1 User's Guide
English (US)
9-Jul-2008
 
293 kB
RPP Warranty
English
5-Jan-2014
 
37 kB
End-of-life (EOL) notification for Eaton PDU, RPP and EMS Upgrade Kit
English (US)
2-Dec-2020
 
167 kB

Eaton Remote Power Panel (RPP) – Options

Power Distribution
Option Part Number
Eaton’s Energy Management System (EMS)
A practical, affordable solution for precision power management, the Energy Management System (EMS) allows users to more effectively balance loads, prevent overload conditions, plan for future capacity needs and, where applicable, allocate energy cost among internal departments. The Eaton EMS Upgrade Kit is available to extend these branch circuit monitoring capabilities to existing equipment, regardless of manufacturer. Utilize the EMS upgrade kit to streamline and unify the management of any diverse, multi-vendor power distribution systems.
103008064-5591
Power Management Connectivity
Option Part Number
Power Xpert Gateway PDP card
The Power Xpert Gateway PDP cards allow you to keep an eye on your power distribution equipment, possibly avoiding costly events. You can access data through standard on-board web pages, Power Xpert Software or third-party software. In addition to viewing panel, sub-feed breaker and branch circuit breaker names and settings, you can edit these parameters.
103008064-5591
Power Management Software
Part Number
Power Xpert Software
Power Xpert Software aggregates the information arriving from different types of device families via various communication methods. Its unique Web-based design, alarm bubble-up and advanced trend, waveform analysis tools help you quickly turn your attention to the most important events and identify reliability issues and cost-saving opportunities.

Eaton Remote Power Panel (RPP) – Support

Latin America

Montecito No.38, Piso 26, Office 13 to 22, Col. Naples,
C.P.03810, México D.F. Tel: +52 (55) 9000 5252
01 800 08 EATON (32866)

Aruba: 001 866 898 8812

Bahamas: 1 800 389 0368

Brasil: +55 113616 8500

Cono Sur: +5411 4124 4000

Costa Rica: 0 800 012 1716

Ecuador: call using Andinatel: 1 999 170
The key to the client in Ecuador must dial after the 800 is WSC 5649

El Salvador: 800 6772

Miami: 1 866 248 2224

Guatemala: 1 800 624 0099

Jamaica: 800 534 2102

Nicaragua: 001 800 220 1992

Panamá: 00 800 226 6524

Perú: 0 800 54 514

Puerto Rico: 1 877 740 1707

República Dominicana: 1 888 751 4862

Trinidad & Tobago: 1 800 206 0981

Venezuela: 0 800 100 8474