Choice of power input sources—NEMA, IEC
and hardwired inputs from 10A to 60A, 110 or 208V. Provides
flexibility and adaptability for the diverse and continually
changing data center.
Choice of output receptacles—User-selectable
mix of NEMA- and IEC output receptacles (4 to 45 receptacles
in various combinations). High-density, high amperage
receptacles support blade servers, network switches, and
other power-hungry IT equipment. Clearly labeled circuits
simplify load balancing.
Branch circuit breakers—UL-489-listed
circuit breakers with cable retention brackets, visual
indication. Provides branch circuit protection and on/off
operation for groups of receptacles; prevents power cords
from being accidentally disconnected, display current state.
On-board power metering at the outlet,
branch circuit and PDU level (on Metered, Monitored and
Managed PDUs). Helps prevent overload conditions, optimize
power distribution, and, when applicable, accurately bill
internal customers for power usage.
Time-stamped activity logging—Metering,
alarm and statistical info for each circuit and the entire
PDU. Enables you to assess historical power consumption and
quality for a branch circuit or PDU, branch circuit or PDU,
to consider past trends before adding new loads.
Trending and load profiling—Data
archived and profiled across time, displayed for the
previous 23 months. Delivers valuable insight for managing
power consumption, diagnosing issues and optimizing
utilization of available power at all levels.
Local monitoring—Bright, easy-to-read
LED display. Provides a quick visual indication of each
circuit’s load, reducing the risk of overloads and tripped
breakers.
Remote monitoring over most common
communication interfaces (on Eaton Monitored and Managed
PDUs). Displays circuit- and PDU-level information, warnings
and alarms from anywhere, automatically sent to a building
management or power management system.
Advanced Revelation technology for
granular receptacle control, plus IPMI support (on Managed
PDUs). Enables remote shutdown and reboot of servers over
the network, with user-defined sequencing and delays.
Monitor and manage system health with IMPI.
Space-saving mounting options—Horizontally
in 1U or 2U, vertically in rack side pockets or rear
channels. Reserves traditional 1U space for IT equipment.
Provides quick and easy installation with no additional
mounting hardware or accessories to buy.
Standard two-year warranty. Eaton
ePDUs are covered by a two-year limited factory warranty, the company Frost & Sullivan has named “Power
Quality Company of the Year” for three years in a row.
Eaton Enterprise Power Manager monitors and manages rack-level Eaton power distribution components and midrange UPSs via one interface
(download this software).