Eaton ePDU
ePDU search and comparison tools
Use our ePDU wizard, search by part number and view live ePDU demos.
New Eaton ePDU G3 models new
Eaton’s third-generation (G3) ePDU technology provides best-in-class power distribution.
Basic ePDUs
Eaton Basic ePDUs are designed for reliable and cost effective power distribution.
Metered Input ePDUs
Eaton Metered Input ePDUs allow users to remotely monitor the current draw of the unit and individual sections.
Metered Outlet ePDUs
Eaton Metered Outlet ePDUs monitor and measure critical factors at the outlet level.
Managed ePDUs
Eaton Managed ePDUs provide ability to monitor, manage and control individual outlets.
Eaton Automatic Transfer Switches
The Eaton eATS ePDUs automatically transfer power from the primary source to a secondary source.
Fuse Disconnect ePDUs
Offers high amp interrupt capacity giving the ability to clear higher fault currents.
FlexPDUs & HotSwap MBP
Eaton FlexPDUs increase power distribution from a single UPS and provide more flexibility.
Remote Emergency Power Off (RE)
Eaton's remote emergency ePDUs allow for immediate emergency power off control.
Cables
Eaton ePDU cable portfolio includes nearly two dozen choices to support your data center.
Accessories
Eaton ePDU accessories consist of a variety of kit and bracket options for all ePDUs.
Eaton Rack Power Module (RPM)
The Eaton RPM, part of the Powerware series, simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet.
Legacy ePDU models
View specifications and information for end-of-life ePDU models.
Bypass Power Module (BPM)
Eaton’s Bypass Power Module (BPM) provides seamless transfer to bypass, ensuring there is no threat of load loss during the transition from UPS power to utility power during equipment maintenance.
Liste des produits

- PC, Station de travail
- Eaton Protection Station (500-800 VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Réseaux et serveurs
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- Eaton 9SX (700-3000 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9155 (8-30 kVA)
- Infrastructures & Datacenters
- Eaton E Series DX (20/30/40kVA)
- Onduleurs Eaton 91PS et 93PS(8-30/40 kW)
- BladeUPS (12-60 kW)
- Eaton 93E (15 - 200 kVA)
- Eaton 93PM (30-500 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Onduleur industriel
- Eaton 9PHD Industriel (30 à 200 kVA)
- Onduleurs marines et offshore
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- Systèmes d’énergie continue