Energy Management System Upgrade Kit

A practical, affordable solution for precision power management, the Energy Management System (EMS) allows you to more effectively balance loads, prevent overload conditions, plan for future capacity needs and allocate energy cost among internal departments. The Eaton EMS Upgrade Kit is available to extend these branch circuit monitoring capabilities to existing equipment, regardless of manufacturer. Utilize the EMS upgrade kit to streamline and unify the management of any diverse, multi-vendor power distribution systems.

Energy Management System Upgrade Kit – Technical Specifications

Product Snapshot
General Up to 84 branch circuits (two panels) monitored on single display
Nominal Voltage (US): 208/120V
Nominal Voltage (International): 380/220V, 400/230V, 414/240V
Wall-mounted, standalone unit
Monitoring Time-Stamped metering and load profiling
Comprehensive event logging
User-upgradeable DSP, LCD, and Power Xpert Gateway 1000 card firmware
Configurable panel monitoring parameters
Models
Energy Management System Upgrade Kit
Energy Management System Upgrade Kit Specifications

Energy Management System Upgrade Kit – Features

  • Extends the branch circuit monitoring capabilities of the EMS to legacy and third-party power distribution equipment
  • Monitors power conditions on individual breakers, panels or at the equipment level
  • Provides remote monitoring via the Power Xpert Gateway PDP card
  • Delivers real-time and historical information for precision analysis, troubleshooting, power management, and billing and energy planning
  • Streamlines and unifies the management of diverse, multi-vendor power distribution systems

Energy Management System Upgrade Kit – Documentation

Powerware Energy Management System (EMS) Upgrade Kit (208/120V, 380/220V, 400/230V, 415/240V) User’s Guide
English (US)
23-Oct-2008
 
2356 kB
End-of-life (EOL) notification for Eaton PDU, RPP and EMS Upgrade Kit
English (US)
2-Dec-2020
 
167 kB
Data center line card
English (US)
17-Jun-2016
 
912 kB

Energy Management System Upgrade Kit – Options

Power Management Connectivity
Option Part Number
Eaton Environmental Monitoring Probe (EMP)
The Eaton Environmental Monitoring Probe (EMP) enables you to remotely monitor environmental conditions as easily as you monitor power conditions. Using a standard Web browser, you can view the ambient temperature and humidity of the remote environment, as well as the status of two additional contact devices, such as a smoke detector or open-door sensor.
116750224-001
Power Xpert Gateway PDP card
The Power Xpert Gateway PDP cards allow you to keep an eye on your power distribution equipment, possibly avoiding costly events. You can access data through standard on-board web pages, Power Xpert Software or third-party software. In addition to viewing panel, sub-feed breaker and branch circuit breaker names and settings, you can edit these parameters.
103008064-5591
Power Management Software
Part Number
Power Xpert Software
Power Xpert Software aggregates the information arriving from different types of device families via various communication methods. Its unique Web-based design, alarm bubble-up and advanced trend, waveform analysis tools help you quickly turn your attention to the most important events and identify reliability issues and cost-saving opportunities.

Energy Management System Upgrade Kit – Support

Latin America

Montecito No.38, Piso 26, Office 13 to 22, Col. Naples,
C.P.03810, México D.F. Tel: +52 (55) 9000 5252
01 800 08 EATON (32866)

Aruba: 001 866 898 8812

Bahamas: 1 800 389 0368

Brasil: +55 113616 8500

Cono Sur: +5411 4124 4000

Costa Rica: 0 800 012 1716

Ecuador: call using Andinatel: 1 999 170
The key to the client in Ecuador must dial after the 800 is WSC 5649

El Salvador: 800 6772

Miami: 1 866 248 2224

Guatemala: 1 800 624 0099

Jamaica: 800 534 2102

Nicaragua: 001 800 220 1992

Panamá: 00 800 226 6524

Perú: 0 800 54 514

Puerto Rico: 1 877 740 1707

República Dominicana: 1 888 751 4862

Trinidad & Tobago: 1 800 206 0981

Venezuela: 0 800 100 8474