FlexPDU product images

Eaton FlexPDU

The Eaton FlexPDU enhances availability by providing service continuity in all situations.

Offering reliable, cost-effective power distribution, the FlexPDU is available with a variety of receptacle types (5-15R, 5-20R or L5-20R) for easy connection to a wide range of equipment. The FlexPDU offers a range of installation options to meet the varied needs of data centers.

Features and Benefits

  • Enables additional receptacles on the Eaton 5130, 9130, Evolution, Evolution S and EX UPSs for convenient, reliable power distribution
  • Eases installation with unparalleled flexibility, including a variety of mounting options: rear panel, top, left or right of the UPS (depending on the model)
  • Accommodates most space constraints with 1U or 2U form factor
Related Information
Product Summary
Product Literature