Hotswap MBP product photo

Eaton HotSwap Maintenance Bypass

The Eaton HotSwap Maintenance Bypass enhances availability by providing service continuity in all situations.

Ideal for maintenance and UPS upgrades, the HotSwap MBP facilitates hot-swappable battery replacement from the front panel, with no need to remove the UPS from the rack. Gain ultimate peace of mind that high availability and critical operations will never be compromised during battery replacement or other upgrades. The HotSwap MBP offers 5-15R and 5-20R receptacles.

Features and Benefits

  • Enables additional receptacles on the Eaton 5130, 9130, Evolution, Evolution S and EX UPSs for convenient, reliable power distribution
  • Eases installation with unparalleled flexibility, including a variety of mounting options: rear panel, top, left or right of the UPS (depending on the model)
  • Provides service continuity during battery replacement, UPS maintenance or upgrade
Related Information
Product Summary
Product Literature