Midspan product image

Eaton Midspan

PoE (Power over Ethernet) Midspans are installed between standard Ethernet switches and the IP phones (or WiFi access points), without modifying the existing active network equipment and wiring. Their benefit is to add 48V DC power on each output Ethernet cable, to remotely power all the phones in the building or floor, centrally from the switch closet. Eatons' Midspans can be remotely managed using SNMP and monitored from the Eaton Enterprise Power Manager supervision platform. PoE Midspans are the perfect companion products to any Eaton UPS with extended runtime for complete power protection of any VoIP system.

Features and Benefits

  • Compatible with more than 120 different telephones and other terminals (PoE or “pre-standard”)
  • SNMP supervision
  • 100% IEEE 802.3af compatible
  • No configuration required
  • Intelligent PoE terminal detection
  • 24 ports in 1U rack mounted unit

Unique: Crisis Management for PoE

UPS communicates with Midspan (NM2 version) via network and launches pre-defined actions. In case of a power failure the Midspan NM2 can shutdown non-priority PoE ports to increase the availability of critical ports.
Related Information
Product Summary
Product Literature
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.