Eaton Rack Power Module (RPM)

The Eaton RPM simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet. Connect directly from a three-phase UPS (such as the Eaton BladeUPS), or other utility source, to power secondary power distribution devices such as the Eaton ePDU. Twelve pole positions distribute power to completely customizable input and output configurations and voltages.

Eaton Rack Power Module (RPM) – Features

  • Provides plug-and-play primary distribution of power from a three-phase input source to secondary power distribution devices
  • Serves data center loads with various voltages, power cord configurations and layouts
  • Distributes three-phase power to 12 poles, grouped into two sets of six poles, with choice of output receptacle types
  • “Power Equalizer” LED display gives quick visual indication of each circuit’s load, reducing possibility of overloads and breakers tripped off line
  • Load information available from the front of the rack, no need to check individual power strips in the rear of the cabinet (hot isle)
  • Branch circuit monitoring option allows easy load monitoring over the network
  • Installs in only 3U of space in EIA 19” rack or enclosure (or wall-mounted), all hardware included
  • Enables customer installation and changes without the services of a licensed electrician

Eaton Rack Power Module (RPM) – Documentation

Eaton Rack Power Module (RPM) – Support

Latin America

Montecito No.38, Piso 26, Office 13 to 22, Col. Naples,
C.P.03810, México D.F. Tel: +52 (55) 9000 5252
01 800 08 EATON (32866)

Aruba: 001 866 898 8812

Bahamas: 1 800 389 0368

Brasil: +55 113616 8500

Cono Sur: +5411 4124 4000

Costa Rica: 0 800 012 1716

Ecuador: call using Andinatel: 1 999 170
The key to the client in Ecuador must dial after the 800 is WSC 5649

El Salvador: 800 6772

Miami: 1 866 248 2224

Guatemala: 1 800 624 0099

Jamaica: 800 534 2102

Nicaragua: 001 800 220 1992

Panamá: 00 800 226 6524

Perú: 0 800 54 514

Puerto Rico: 1 877 740 1707

República Dominicana: 1 888 751 4862

Trinidad & Tobago: 1 800 206 0981

Venezuela: 0 800 100 8474