Eaton Rack Power Module (RPM)
The Eaton RPM simplifies data center power distribution by delivering up to 36 kW of power in a 3U cabinet. Connect directly from a three-phase UPS (such as the Eaton BladeUPS), or other utility source, to power secondary power distribution devices such as the Eaton ePDU. Twelve pole positions distribute power to completely customizable input and output configurations and voltages.