Eaton STS (Source Transfer Switch)
The Eaton Pulsar STS is an affordable solution for customers who want to add power redundancy to small networking equipment like switches and routers. This source transfer switch powers them from two different sources (typically the main power and a UPS, or 2 UPSs). Should one power source fail the alternate source switches over, with no interruption to the connected equipment. Depending upon your backup power needs, Eaton offers two STS solutions:
STS 1400
The STS 1400 can be used as an automatic bypass for UPS <1,400 VA. It can be connected to up to 6 devices at the same time while saving the cost of expensive redundant power supplies. The STS 1400 has a power rating of 1,400 VA and output voltage at 120V.
STS 16
The STS 16 can be used as an automatic bypass for UPS <2,660 VA. The STS 16 can be connected up to 6 devices, including 1 IEC C19. The STS 16 has a power rating of 2,660 VA and output voltage of 208V/230V.
Features and Benefits
- Provides power redundancy to IT equipment
- Alternative to expensive redundant power supplies from IT vendors
- Compact, 1U rack form factor
- Seamlessly switches from one power source to the other
- Status information can be remotely checked