Connectivity Cards
Find the best connectivity card for your needs:
View a complete listing of our connectivity products
Gigabit Network Card
The Eaton Gigabit Network card (Network-M2) is Eaton’s latest UPS connectivity device that delivers IT professionals with new and exciting capabilities and features.
Function: Web/SNMP
Works with: 5P, 5PX, 9PX, 9SX, 93E, 9PXM, 93PM
The Eaton Gigabit Network card (Network-M2) is Eaton’s latest UPS connectivity device that delivers IT professionals with new and exciting capabilities and features.
Function: Web/SNMP
Works with: 5P, 5PX, 9PX, 9SX, 93E, 9PXM, 93PM
Network Card-MS
The Eaton Network Card-MS allows an Eaton UPS to directly connect to the Ethernet network and the Internet, supporting real-time monitoring and control of UPSs across the network via a standard Web browser, SNMP-compliant network management system or power management software.
Function: Web/SNMP
Works with: 5P, 5PX, 5SC, 5130, 9130, 91PS, 93PS, 9PX, Evolution, EX, 93E
The Eaton Network Card-MS allows an Eaton UPS to directly connect to the Ethernet network and the Internet, supporting real-time monitoring and control of UPSs across the network via a standard Web browser, SNMP-compliant network management system or power management software.
Function: Web/SNMP
Works with: 5P, 5PX, 5SC, 5130, 9130, 91PS, 93PS, 9PX, Evolution, EX, 93E
ConnectUPS-BD Web/SNMP Device
The ConnectUPS-BD is a network card for Powerware series Eaton UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: 9130, 9170+
The ConnectUPS-BD is a network card for Powerware series Eaton UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: 9130, 9170+
ConnectUPS-E Web/SNMP Device
The ConnectUPS-E is a network card for Powerware series Eaton UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: legacy 9150, legacy 9305
The ConnectUPS-E is a network card for Powerware series Eaton UPS systems that enable remote monitoring and provide HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and advanced RS232 communications.
Function: Web/SNMP
Works with: legacy 9150, legacy 9305
Power Xpert Gateway PDP Card
Eaton’s Power Xpert Gateway PDP Card (the replacement for the Power Xpert Gateway Series 1000 card) provides Web-enabled, real-time monitoring of three-phase Eaton Power Distribution Units and Eaton Remote Power Panels for power quality status and fast response to power-related events.
Function: Web/SNMP
Works with: PDU, RPP, PDR, EMS Upgrade Kit, RPM
Eaton’s Power Xpert Gateway PDP Card (the replacement for the Power Xpert Gateway Series 1000 card) provides Web-enabled, real-time monitoring of three-phase Eaton Power Distribution Units and Eaton Remote Power Panels for power quality status and fast response to power-related events.
Function: Web/SNMP
Works with: PDU, RPP, PDR, EMS Upgrade Kit, RPM
Power Xpert Gateway UPS Card
Eaton’s Power Xpert Gateway UPS Card provides Web-enabled, real-time monitoring of select three-phase Eaton UPSs for power quality status and fast response to power-related events.
Function: Web/SNMP, MODBUS TCP, BACNet IP; supports SNMP v1 and v3; IPv4 and v6; http, https and SMTP
Works with: 9155, BladeUPS, 9315, 9355, 9390, 9390IT, Power Xpert 9395, 9395 high performance UPS
Eaton’s Power Xpert Gateway UPS Card provides Web-enabled, real-time monitoring of select three-phase Eaton UPSs for power quality status and fast response to power-related events.
Function: Web/SNMP, MODBUS TCP, BACNet IP; supports SNMP v1 and v3; IPv4 and v6; http, https and SMTP
Works with: 9155, BladeUPS, 9315, 9355, 9390, 9390IT, Power Xpert 9395, 9395 high performance UPS
Eaton Modbus Card
The Eaton Modbus Card is an X-Slot UPS connectivity device that provides continuous, reliable and accurate network monitoring of a UPS system through a Building Management System (BMS).
Function: Modbus
Works with: 5115RM, 5125, 9155, BladeUPS, 9315, 9390, 9390IT, 9395
The Eaton Modbus Card is an X-Slot UPS connectivity device that provides continuous, reliable and accurate network monitoring of a UPS system through a Building Management System (BMS).
Function: Modbus
Works with: 5115RM, 5125, 9155, BladeUPS, 9315, 9390, 9390IT, 9395

Expansion Chassis
With the Eaton Expansion Chassis, users may easily configure a UPS-based power management system that supports the chosen network protocol.
Function: Modbus
Works with: 5115RM, 5125, 9155, BladeUPS, 9315, 9390, 9390IT, 9395
With the Eaton Expansion Chassis, users may easily configure a UPS-based power management system that supports the chosen network protocol.
Function: Modbus
Works with: 5115RM, 5125, 9155, BladeUPS, 9315, 9390, 9390IT, 9395
Relay Card-MS
Relay Card-MS provides a simple way to remotely deliver UPS information to an alarm system, PLC or computer system via dry contacts (relay), or it can be an RS232 interface for connection to a computer through a DB-9 connector.
Function: Relay/RS-232
Works with: 5P, 5PX, 9PX, Evolution, EX
Relay Card-MS provides a simple way to remotely deliver UPS information to an alarm system, PLC or computer system via dry contacts (relay), or it can be an RS232 interface for connection to a computer through a DB-9 connector.
Function: Relay/RS-232
Works with: 5P, 5PX, 9PX, Evolution, EX
Industrial Relay Card-MS
Industrial Relay Card-MS provides a robust relay interface to remotely deliver UPS information to alarm and automation systems with terminal block connections. Its switching relays can be wired individually to normally open or closed setup, and they support up to 250 Vac/8A.
Function: Relay
Works with: EX, 5P, 5PX, 5SC, 9PX, 9SX, 9E
Industrial Relay Card-MS provides a robust relay interface to remotely deliver UPS information to alarm and automation systems with terminal block connections. Its switching relays can be wired individually to normally open or closed setup, and they support up to 250 Vac/8A.
Function: Relay
Works with: EX, 5P, 5PX, 5SC, 9PX, 9SX, 9E
X-Slot Relay Interface Card
Communications and control software are at the heart of any reliable power quality solution.
Function: Relay
Works with: 5115, 5125, 9155, BladeUPS, 9315, 9390, 9390IT, 9395
Communications and control software are at the heart of any reliable power quality solution.
Function: Relay
Works with: 5115, 5125, 9155, BladeUPS, 9315, 9390, 9390IT, 9395
BestDock Relay Interface Card
Communications and control software are at the heart of any reliable power quality solution.
Function: Relay
Works with: 9130, 9170+
Communications and control software are at the heart of any reliable power quality solution.
Function: Relay
Works with: 9130, 9170+
Environmental Monitoring Probe
The Eaton Environmental Monitoring Probe (EMP) enables you to remotely monitor environmental conditions as easily as you monitor power conditions.
Function: Environmental monitoring
Works with: 5115RM, 5125, 5P, 9130, 9PX, 9155, BladeUPS, 9315, 9355, 9390, 9390IT, 9395, Evolution, EX
The Eaton Environmental Monitoring Probe (EMP) enables you to remotely monitor environmental conditions as easily as you monitor power conditions.
Function: Environmental monitoring
Works with: 5115RM, 5125, 5P, 9130, 9PX, 9155, BladeUPS, 9315, 9355, 9390, 9390IT, 9395, Evolution, EX
Environmental Monitoring Probe Gen 2
Eaton Environmental Monitoring Probe (EMP) Gen 2 is a connectivity device that enables you to collect temperature and humidity readings in rack enclosures and monitor environmental data remotely.
Function: Environmental monitoring
Works with: 5P, 5PX, 5SC, 9PX, 9SX
Eaton Environmental Monitoring Probe (EMP) Gen 2 is a connectivity device that enables you to collect temperature and humidity readings in rack enclosures and monitor environmental data remotely.
Function: Environmental monitoring
Works with: 5P, 5PX, 5SC, 9PX, 9SX
ePDU Environmental Monitoring Probe
The Environmental Monitoring Probe (EMP) is enables you to collect temperature and humidity readings in the rack environment and monitor the environmental data remotely via the onboard LCD screen or remotely using a Telnet connection or a standard web browser.
Function: Environmental monitoring
Works with: Advanced Monitored ePDU, Managed ePDU
The Environmental Monitoring Probe (EMP) is enables you to collect temperature and humidity readings in the rack environment and monitor the environmental data remotely via the onboard LCD screen or remotely using a Telnet connection or a standard web browser.
Function: Environmental monitoring
Works with: Advanced Monitored ePDU, Managed ePDU
Listado de productos

- PC, Estación de Trabajo y AV Doméstico
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- UPS de Red y de Servidor
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- UPS de Centro de Datos e Instalación
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Energía de Corriente Contínua