ConnectUPS-X Web/SNMP UPS Connectivity Device (End of Life)
(Part Number 39J4824)The ConnectUPS-X Web/SNMP device allows you to connect your Eaton UPS directly to the Ethernet network and the Internet. This unique solution allows you to conveniently monitor and manage your UPS with a standard Web browser, while simultaneously providing graceful shutdown for multiple computer systems over the network. This model is designed for Eaton for UPSs with X-Slots. This model also integrates a three-port switching hub to support multiple PCs or networking equipment.
HTTP, SNMP, SMTP, WAP, Telnet, SSL, SSH compatibility and a console port enable dynamic and versatile support for a large variety of system configurations.
Features & Benefits
- Easy monitoring and management of your UPS using either a standard Web browser or third-party network management software, or through Intelligent Power Manager software
- Remote control and rebooting of UPS-protected devices over the network
- Protection of your information through automatic and graceful shutdown of multiple UPS-protected devices during an extended power failure using NetWatch software
- Real-time email alarm notification with built-in email capability
- Support for standard UPS MIB and Eaton MIB to provide added functionality
- Ability to turn a UPS into a three-port, power-protected switching hub with the X-models card
- SSL and SSH data encryption and authentication
- Web pages served automatically in correct local language
Downloadable local language supplements
- English (built-in)
- Simplified Chinese (built-in)
- Russian
- French
- German
- Italian
- Portuguese
- Other
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
Related Information
|
Product Summary |
Find a Reseller |
Download Firmware |
Product Literature |
General ConnectUPS FAQ |
Power Network Management System demo |