Environmental Monitoring Probe product image

Eaton Environmental Monitoring Probe UPS Connectivity Device

The Eaton Environmental Monitoring Probe (EMP) enables you to remotely monitor environmental conditions as easily as you monitor power conditions. Using a standard Web browser, you can view the ambient temperature and humidity of the remote environment, as well as the status of two additional contact devices, such as a smoke detector or open-door sensor.

Features & Benefits

  • Compatible with any Eaton UPS using ConnectUPS™ Web/SNMP card (device used to connect the UPS to an Ethernet network or the Internet)
  • Simple, in-service installation using standard CAT5 cable to connect to the communications port on the ConnectUPS

 More Eaton Environment Monitoring Probe features & benefits...

Product Snapshot
 Type:  Environment monitoring device
 Compatibility:  10/100Mb ConnectUPS-X, 
 ConnectUPS-BD and ConnectUPS-E 
 with FW V3.01 and higher
 Dimensions
 (LxWxH):
 2.26 x 1.48 x 1.15 (inches) 
 57.6 x 37.6 x 29.3 (mm)
 Weight:  1.19 oz (34 g)
 Part Number: 116750224-001 
E-mail this page Print this page
Copyright ©2010 Eaton Corporation.
All rights reserved.