Eaton Environmental Monitoring Probe UPS Connectivity Device

The Eaton Environmental Monitoring Probe (EMP) enables you to remotely monitor environmental conditions as easily as you monitor power conditions. Using a standard Web browser, you can view the ambient temperature and humidity of the remote environment, as well as the status of two additional contact devices, such as a smoke detector or open-door sensor.

Eaton Environmental Monitoring Probe – Technical Specifications

Product Snapshot
Type: Environmental monitoring device
Compatibility: 10/100Mb ConnectUPS-X, ConnectUPS-BD and ConnectUPS-E with FW V3.01 and higher
Dimensions (LxWxH): 2.26 x 1.48 x 1.15 (inches)
57.6 x 37.6 x 29.3 (mm)
Weight: 1.19 oz (34 g)
Part Number: 116750224-001

Eaton Environmental Monitoring Probe – Features

  • Monitors temperature, humidity, and status of two contacts/sensors
  • Works with any Eaton UPS with any ConnectUPS Web/SNMP card
  • Can be located up to 20 meters (65.6 feet) from the UPS
  • Measures ambient temperatures between -20 ºand 80 ºC and relative humidity between 10 and 90 percent
  • Displays status on Web page, IP phone or PDA, or network management system
  • Supports user-defined thresholds for temperature, humidity, and contact closure status and supports graceful shutdown of affected equipment
  • Auto-sends alarms via email, PCS phone, or pager
  • Sends SNMP alarms to network management systems
  • Two-year limited warranty, option for enhanced warranty (US and Canada)
  • Integrates with Eaton network closet, server room and data center solutions

Eaton Environmental Monitoring Probe – Documentation

Environmental Monitoring Probe User Manual
English (US)
17-Oct-2003
 
624 kB

Eaton Environmental Monitoring Probe – Service & Support

Eaton Power Solutions - Cono Sur.

Lima 355 - Planta Baja
Edificio World Trade Center
C1073AAF
Ciudad Autónoma de Buenos Aires
Argentina
Tel: 54 11 4124-4000
Fax: 54 11 4124-4080

Eaton Power Solutions - Mexico and Central America

Montecito No. 38 Piso 26
Edificio World Trade Center
Col Nápoles, Del. Benito Juarez
CP 03810
México, D.F.
México
Tel: +52 (55) 9000-5252
Toll Free: 01 800 087 9777
Fax: +52 (55) 1084-7454

Eaton Power Solutions - Brazil

Av. Ermano Marchetti, 1435 Agua Branca
05038-001
São Paulo
SP
Tel: 55-11-3616-8500

Eaton Power Solutions - Caribbean and Andean Region

9650 Jeronimo Rd
Irvine, CA 92618
Tel: +1 949 452-9610