Eaton Environmental Monitoring Probe UPS Connectivity Device
(Part Number 42R4317)The Eaton Environmental Monitoring Probe (EMP) enables you to remotely monitor environmental conditions as easily as you monitor power conditions. Using a standard Web browser, you can view the ambient temperature and humidity of the remote environment, as well as the status of two additional contact devices, such as a smoke detector or open-door sensor.
Features & Benefits
- Compatible with any Eaton UPS using ConnectUPS™ Web/SNMP card (device used to connect the UPS to an Ethernet network or the Internet)
- Simple, in-service installation using standard CAT5 cable to connect to the communications port on the ConnectUPS
More Eaton Environment Monitoring Probe features & benefits...
| Product Snapshot | ||||||||||
|
Product List
- PC, Workstation & Home AV UPS
- Eaton 3S (350-750 VA)
- Eaton 5110 (500-1500 VA)
- Eaton 5S (550 - 1500VA)
- Network, Server & Storage
- Eaton 5115 (500-1400 VA)
- Eaton 5115 Rackmount (500-1500 VA)
- Eaton Evolution (650-2000 VA)
- Eaton 5125 (1000-2200 VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton EX Tower (700-1500 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton EX Rack/Tower (1000-3000 VA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9155 (8-15 kVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 9355 (10 - 30 kVA)
- Eaton Emergency Lighting UPS - (10-80 kVA)
- Eaton 9E (20 - 60 kVA)
- Eaton 93PM (100 kW)
- Eaton 9390 (20-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
- Eaton 9315 (200-750 kVA)
- Industrial & Marine UPS
- Eaton FERRUPS (500 VA-18 kVA)
- Eaton FERRUPS RM 60Hz (1.4-7.0 kVA)
- Eaton Evolution Marine (1150 VA)
- Eaton 9130 Marine (1500-3000 VA)
- Eaton EX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 9390 Marine (40-160 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- Power Distribution
- Rack-mounted Power Distribution
- Floor-based Power Distribution
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- Power Management
- Software
- Connectivity
- Racks, Encls, Cages & Airflow Mgmt
- Airflow Management & Cooling Solutions
- Racks, Enclosures & Cages
- Power Conditioning
- DC Power
- Technical & Office Furniture
- Command Consoles
- Office Furniture
- Lab Furniture
- Legacy Products
|
Related Information
|
| Product Summary |
| Features and Benefits |
| Product Literature |
| Technical Specs |