Eaton Environmental Monitoring Probe Gen 2 UPS Connectivity Device

The optional Eaton Environmental Monitoring Probe (EMP) Gen 2 is a connectivity device that enables you to collect temperature and humidity readings in rack enclosures and monitor environmental data remotely using Eaton's power monitoring solutions or a standard web browser. Each EMP provides one temperature, one humidity, and two dry-contact status data points. The EMP Gen 2 features a translucent case and integrated LED to positively identify the status of each sensor at a glance while walking the aisles.

Eaton Environmental Monitoring Probe Gen 2 – Technical Specifications

Product Snapshot
Type: Environmental monitoring device
Compatibility: 10/100Mb ConectUPS-X, ConnectUPS-BD and ConnectUPS-E with RW V3.01 and higher
Note: The EMPDT1H1 probe is only compatible with the Network-M2 card; the existing EMP001 probe is not compatible with the new Network-M2 card.
Dimensions (LxWxH): 2.26 x 1.48 x 1.15 (inches)
57.6 x 37.6 x 29.3 (mm)
Weight: 1.19 oz (34 g)
Catalog Number: EMPDT1H1C2
1. Due to continuing improvements, specifications are subject to change without notice.

Eaton Environmental Monitoring Probe Gen 2 – Documentation

Sorry no documents are available.

Eaton Environmental Monitoring Probe Gen 2 – Service & Support

Eaton Power Solutions - Cono Sur.

Lima 355 - Planta Baja
Edificio World Trade Center
C1073AAF
Ciudad Autónoma de Buenos Aires
Argentina
Tel: 54 11 4124-4000
Fax: 54 11 4124-4080

Eaton Power Solutions - Mexico and Central America

Montecito No. 38 Piso 26
Edificio World Trade Center
Col Nápoles, Del. Benito Juarez
CP 03810
México, D.F.
México
Tel: +52 (55) 9000-5252
Toll Free: 01 800 087 9777
Fax: +52 (55) 1084-7454

Eaton Power Solutions - Brazil

Av. Ermano Marchetti, 1435 Agua Branca
05038-001
São Paulo
SP
Tel: 55-11-3616-8500

Eaton Power Solutions - Caribbean and Andean Region

9650 Jeronimo Rd
Irvine, CA 92618
Tel: +1 949 452-9610