Powerware Environmental Rack Monitor product image

Eaton Environmental Rack Monitor

Even in the most secure data centers and equipment closets, power quality can suffer, and environmental conditions can become hazardous for UPS systems and other sensitive components. For example, high-density UPS and power management equipment generates more heat than ever within racks and UPS system enclosures. Heat-related issues cause 60 percent of hardware downtime, by some estimates. Other environmental power quality threats—such as humidity, water leaks, smoke and cabinet intrusion—can be just as devastating. If the UPS rack environment isn’t supervised at the equipment level, 24/7, how would you know?

The Eaton Environmental Rack Monitor (ERM) continuously monitors environmental conditions at the rack level, providing an extra level of security for critical assets. The primary application is for high-density data centers, but this compact, full-featured device can monitor conditions in laboratories, hospitals, warehouses, libraries, museums, and any other indoor location where the environment must be maintained within acceptable levels.

Features and Benefits

  • Monitors temperature and humidity at two locations in a rack and the status of up to four additional input contact sensor devices
  • Protects critical assets from heat, humidity, smoke, water leaks or intrusion

 More Eaton Environmental Rack Monitor features and benefits...

Product Snapshot
Type: Environmental monitoring device
Communications compatibility: Supports standard Internet Protocols; Unit has its own Web server. Supports SNMP and comes with its own MIB
Dimensions (LxWxH): 2.5 x 7.6 x 11.9 (inches)
133 x 24 x 88 (mm)
Weight: 1.7 lbs
12 V DC Power Supply Receptacles: Choose from five options for US, UK, Europe, Australia or IEC C13/C14 receptacles
E-mail this page Print this page
Copyright ©2012 Eaton Corporation.
All rights reserved.