Expansion Chassis UPS Connectivity Device
(Part Number 05147063)With the Eaton Expansion Chassis, users may easily configure a UPS-based power management system that supports the chosen network protocol.
The Expansion Chassis is a three-slot power quality peripheral device that expands communication methods for a UPS through its support for X-slot cards. It comes pre-configured with a card that conforms to the Modicon Modbus‚ protocol.
Two additional slots are available for use with any of the following cards:
- A ConnectUPS-X SNMP/Web Adapter - monitor via SNMP or the Web
- A ConnectUPS-M SNMP Module - monitor via Simple Network Management Protocol (SNMP)
- A Single Port Serial Card - connect an additional server for monitoring and graceful shutdown
- A Multi-Server Card - connect up to three servers for monitoring and graceful shutdown, supports load segment control and RS-232 signals for low battery and AC Fail
- A Modbus Card - connect to another Modbus Network, monitor via BMS
The Expansion Chassis and associated cards effectively act as a protocol converter easily integrating the UPS into open architecture management systems. This device may be placed on or close to the associated UPS system using the included mounting feet. The kit includes brackets for rack and wall mounting.
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
Related Information
|
Product Summary |
Find a Reseller |
Product Literature |
FAQs |