Eaton Gigabit Network Card

(Part # NETWORK-M2)

The Eaton Gigabit Network Card (Network-M2) is Eaton’s latest UPS connectivity device that delivers IT professionals with new and exciting capabilities and features. The first UPS connectivity device to meet the UL 2900-2-2 cybersecurity standard, the Gigabit Network Card improves power system reliability by providing warnings of pending issues to administrators and helping to perform orderly graceful shutdown of servers and storage.

Eaton Gigabit Network Card – Technical Specifications

Function: Web/SNMP communications
UPS supported: 5P, 5PX, 9PX, 9SX, 93E, 93PM, 9PXM
Compatible with: SNMP v1/v3 and IP v4/v6
Catalog Number Network-M2
Eaton Network Card-MS Protocol Support Gigabit ETHERNET, 10/100/1000 Mbits, autonegotiation, HTTP, HTTPS 1.1, TLS 1.2, SNMP V1, SNMP V3, NTP,TFTP,SMTP, SMTPS BOOTHP/DHCP IP v6 Telnet, CLI, SSH, ARP
UPS Slot Type Mini-Slot
Network Support Ethernet 10/100/1000BaseT
Temperature and Humidity Monitoring Yes, only with the Eaton Environmental Monitoring Probe Gen 2
Software Support Intelligent Power Manager 1.61 and higher, Intelligent Power Protector 1.61 and higher, any SNMP compliant Network Management System (NMS)
Supported MIB MIB II – Standard IETF UPS MID (RFC 1628) – Eaton PowerMib
O/S Supported for Shutdown Microsoft Windows, UNIX, and Linux (check powerquality.eaton.com for a detailed list of systems supported)
Local Language Support English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese
Operating Temperature 32 to 104° F (0 to 40° C)
Operating Humidity 90% RH max. without condensation
Power Input 5 V - 12 V
Current Consumption 500/1000mA max. depending on UPS
Dimensions (H x W x D, in) 5.2 x 2.6 x 1.7 in. (132.08 x 66.04 x 43.18 mm)
Weight (oz.) 2.5 oz. (71 g)
Regulatory Same as UPS

Eaton Gigabit Network Card – Documentation

Sorry no documents are available.

Eaton Gigabit Network Card – Service & Support

Questions about a product you own?

Toll Free: 1 800 843 9433
International: +1 919 871 1800
Or complete this quick form

Support for this product is available 7x24
To view unit service history or to schedule service online, please visit eaton.com/MySupport

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
Email: InsideSalesEngineerUPS@eaton.com