Eaton Gigabit Network Card

(Part # NETWORK-M2)

The Eaton Gigabit Network Card (Network-M2) is Eaton’s latest UPS connectivity device that delivers IT professionals with new and exciting capabilities and features. The first UPS connectivity device to meet the UL 2900-2-2 cybersecurity standard, the Gigabit Network Card improves power system reliability by providing warnings of pending issues to administrators and helping to perform orderly graceful shutdown of servers and storage.

Eaton Gigabit Network Card – Technical Specifications

Function: Web/SNMP communications
UPS supported: 5P, 5SC Rack, 5PX, 9PX, 9SX
Compatible with: SNMP v1/v3 and IP v4/v6
Catalog Number Network-M2
Eaton Network Card-MS Protocol Support Gigabit ETHERNET, 10/100/1000 Mbits, autonegotiation, HTTP, HTTPS 1.1, TLS 1.2, SNMP V1, SNMP V3, NTP,TFTP,SMTP, SMTPS BOOTHP/DHCP IP v6 Telnet, CLI, SSH, ARP
UPS Slot Type Mini-Slot
Network Support Ethernet 10/100/1000BaseT
Temperature and Humidity Monitoring Yes, only with the Eaton Environmental Monitoring Probe Gen 2
Software Support Intelligent Power Manager 1.61 and higher, Intelligent Power Protector 1.61 and higher, any SNMP compliant Network Management System (NMS)
Supported MIB MIB II – Standard IETF UPS MID (RFC 1628) – Eaton PowerMib
O/S Supported for Shutdown Microsoft Windows, UNIX, and Linux (check powerquality.eaton.com for a detailed list of systems supported)
Local Language Support English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese
Operating Temperature 32 to 104° F (0 to 40° C)
Operating Humidity 90% RH max. without condensation
Power Input 5 V - 12 V
Current Consumption 500/1000mA max. depending on UPS
Dimensions (H x W x D, in) 5.2 x 2.6 x 1.7 in. (132.08 x 66.04 x 43.18 mm)
Weight (oz.) 2.5 oz. (71 g)
Regulatory Same as UPS

Eaton Gigabit Network Card – Documentation

Gigabit Network Card 1.5.1 Firmware Upgrade Notice
English (US)
13-Aug-2019
 
101 kB
Eaton Gigabit Network Card RNDIS
English
13-Aug-2019
 
3 kB
Eaton Gigabit Network Card user guide
English
15-Jan-2019
 
6983 kB
Eaton Gigabit Network Card issue notice for Chrome v73 users
English (US)
15-Apr-2019
 
558 kB
Eaton Network-MS to Gigabit Network Card end-of-year transition sales bulletin
English (US)
26-Mar-2019
 
56 kB
Eaton Gigabit Network Card FAQ
English
16-Aug-2018
 
41 kB
Eaton Gigabit NetworkM2 Card 1.6.6 - Release notes
English (US)
13-Aug-2019
 
9 kB
Eaton Network Connectivity MIB Files
English
11-Apr-2019
 
176 kB

Eaton Gigabit Network Card – Service & Support

Eaton Power Solutions - Cono Sur.

Lima 355 - Planta Baja
Edificio World Trade Center
C1073AAF
Ciudad Autónoma de Buenos Aires
Argentina
Tel: 54 11 4124-4000
Fax: 54 11 4124-4080

Eaton Power Solutions - Mexico and Central America

Montecito No. 38 Piso 26
Edificio World Trade Center
Col Nápoles, Del. Benito Juarez
CP 03810
México, D.F.
México
Tel: +52 (55) 9000-5252
Toll Free: 01 800 087 9777
Fax: +52 (55) 1084-7454

Eaton Power Solutions - Brazil

Av. Ermano Marchetti, 1435 Agua Branca
05038-001
São Paulo
SP
Tel: 55-11-3616-8500

Eaton Power Solutions - Caribbean and Andean Region

9650 Jeronimo Rd
Irvine, CA 92618
Tel: +1 949 452-9610