Function: |
Web/SNMP communications |
UPS supported: |
5P, 5PX, 9PX, 9SX, 93E, 93PM, 9PXM |
Compatible with: |
SNMP v1/v3 and IP v4/v6 |
Catalog Number |
Network-M2 |
Eaton Network Card-MS Protocol Support |
Gigabit ETHERNET, 10/100/1000 Mbits, autonegotiation, HTTP, HTTPS 1.1, TLS 1.2, SNMP V1, SNMP V3, NTP,TFTP,SMTP, SMTPS BOOTHP/DHCP IP v6 Telnet, CLI, SSH, ARP |
UPS Slot Type |
Mini-Slot |
Network Support |
Ethernet 10/100/1000BaseT |
Temperature and Humidity Monitoring |
Yes, only with the Eaton Environmental Monitoring Probe Gen 2 |
Software Support |
Intelligent Power Manager 1.61 and higher, Intelligent Power Protector 1.61 and higher, any SNMP compliant Network Management System (NMS) |
Supported MIB |
MIB II – Standard IETF UPS MID (RFC 1628) – Eaton PowerMib |
O/S Supported for Shutdown |
Microsoft Windows, UNIX, and Linux (check powerquality.eaton.com for a detailed list of systems supported) |
Local Language Support |
English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese |
Operating Temperature |
32 to 104° F (0 to 40° C) |
Operating Humidity |
90% RH max. without condensation |
Power Input |
5 V - 12 V |
Current Consumption |
500/1000mA max. depending on UPS |
Dimensions (H x W x D, in) |
5.2 x 2.6 x 1.7 in. (132.08 x 66.04 x 43.18 mm) |
Weight (oz.) |
2.5 oz. (71 g) |
Regulatory |
Same as UPS |