Eaton Gigabit Network Card

(Part # NETWORK-M2)

The Eaton Gigabit Network Card (Network-M2) is Eaton’s latest UPS connectivity device that delivers IT professionals with new and exciting capabilities and features. The first UPS connectivity device to meet the UL 2900-2-2 cybersecurity standard, the Gigabit Network Card improves power system reliability by providing warnings of pending issues to administrators and helping to perform orderly graceful shutdown of servers and storage.

Eaton Gigabit Network Card – Technical Specifications

Function: Web/SNMP communications
UPS supported: 5P, 5PX, 9PX, 9SX, 93E, 93PM, 9PXM
Compatible with: SNMP v1/v3 and IP v4/v6
Catalog Number Network-M2
Eaton Network Card-MS Protocol Support Gigabit ETHERNET, 10/100/1000 Mbits, autonegotiation, HTTP, HTTPS 1.1, TLS 1.2, SNMP V1, SNMP V3, NTP,TFTP,SMTP, SMTPS BOOTHP/DHCP IP v6 Telnet, CLI, SSH, ARP
UPS Slot Type Mini-Slot
Network Support Ethernet 10/100/1000BaseT
Temperature and Humidity Monitoring Yes, only with the Eaton Environmental Monitoring Probe Gen 2
Software Support Intelligent Power Manager 1.61 and higher, Intelligent Power Protector 1.61 and higher, any SNMP compliant Network Management System (NMS)
Supported MIB MIB II – Standard IETF UPS MID (RFC 1628) – Eaton PowerMib
O/S Supported for Shutdown Microsoft Windows, UNIX, and Linux (check powerquality.eaton.com for a detailed list of systems supported)
Local Language Support English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese
Operating Temperature 32 to 104° F (0 to 40° C)
Operating Humidity 90% RH max. without condensation
Power Input 5 V - 12 V
Current Consumption 500/1000mA max. depending on UPS
Dimensions (H x W x D, in) 5.2 x 2.6 x 1.7 in. (132.08 x 66.04 x 43.18 mm)
Weight (oz.) 2.5 oz. (71 g)
Regulatory Same as UPS

Eaton Gigabit Network Card – Documentation

Eaton Gigabit M2 Network Card Brochure
English (AU)
1-Jul-2020
 
344 kB
Eaton Gigabit M2 Network Card Manual
English (AU)
1-Jul-2020
 
6018 kB
Gigabit Network Card 1.7.5 Firmware Upgrade Notice
English (US)
25-Nov-2019
 
92 kB
UPS Network Management Card - Network-M2 - User Guide 1.7.5
English
25-Nov-2019
 
7641 kB
Eaton Gigabit Network Card user guide
English
29-Oct-2019
 
7277 kB
Eaton Gigabit Network Card RNDIS
English
13-Aug-2019
 
3 kB
Gigabit M2 Network Card Faq
English (AU)
1-Jul-2020
 
41 kB
Eaton Gigabit Network Card FAQ
English
16-Aug-2018
 
41 kB
Eaton brings world’s first UL certified UPS network card to ANZ
English (AU)
8-May-2019
 
157 kB
Eaton Gigabit NetworkM2 Card 1.7.5 - Release notes
English (US)
25-Nov-2019
 
12 kB
Eaton Network Connectivity MIB Files
English
11-Apr-2019
 
176 kB

Eaton Gigabit Network Card – Service & Support

For technical support on your Eaton UPS please contact:

0508 NZ Service (0508 6973784)
NZservice@eaton.com