Network & ModBus Card-MS product image

Network and MODBUS Card-MS

DISCONTINUED – To be replaced by Industrial Gateway Card

(Part # MODBUS-MS)

The Eaton Network and MODBUS Card-MS provides continuous, reliable and accurate remote monitoring of a UPS system through a Building Management System (BMS) or Industrial Automation System (IAS). Enabling data to be integrated from the UPS into a wide variety of management systems, the MODBUS Card-MS combines an SNMP agent, HTTP/Web server and a MODBUS card, facilitating UPS supervision from any network monitoring system using SNMP and traps, or any web browser.

Features & Benefits

  • Remotely manage your UPS over SNMP, the web or MODBUS
  • Schedule automatic shutdowns or shed non critical systems in case of an extended power failure
  • Customizable actions (like shutdown) in case of a power problem
  • Data & event logging, email/pager/SMS notification
  • Temperature/humidity monitoring through Environment Sensor
  • Easy deployment on large installed base (duplicate configuration)
  • Flash upgradeable firmware
  • Compatible with Intelligent Power Manager and Intelligent Power Protector
  • MODBUS connectivity using both RS232 and RS485