Eaton Modbus Card UPS Connectivity Device
(Part Number 103005425-5591)The Eaton Modbus Card is an X-slot UPS connectivity device that provides continuous, reliable and accurate remote monitoring of a UPS system through a Building Management System (BMS) or Industrial Automation System (IAS).
The card provides the means to integrate data from the UPS into the user-provided management system using Modicon‚ Modbus RTU Protocol. Key power quality and UPS status information may be monitored in real-time to aid in the management of the UPS and notification of potential power problems.
Features & Benefits
- Includes Modbus Profiler utility, which creates a custom Modbus register map for each UPS
- Connects to the network via RS-485 through either an isolated DB-9 port or terminal block
- Supports both two-wire and four-wire communication and, with its built-in, user-selectable termination feature, the Modbus Card may be placed at the end of the network
- Conforms to the Eaton X-slot standard to supports a variety of UPSs that feature a native X-slot
Toodete loend

- Arvutitööjaamad ja kodused AV-seadmed
- Eaton Protection Station (500-800VA)
- Eaton 3S (550-700 VA)
- Eaton Ellipse ECO (500-1600VA)
- Eaton 5E (500-2000VA)
- Eaton 5S (550 - 1500VA)
- Eaton Ellipse PRO (650-1600VA)
- Võrgu- ja serveri UPS-id
- Eaton 5SC (500 - 3000VA)
- Eaton 5P (650-1550 VA)
- Eaton 5PX (1500-3000 VA)
- Eaton EX (700-1500 VA)
- E Series DX (1-20kVA)
- Eaton 9SX (700-3000 VA)
- Eaton 9SX (5-11 kVA)
- Eaton 9PX (1-3 kVA)
- Eaton 9PX (5-22 kVA)
- Eaton 9E (1-20 kVA)
- Eaton 9155 (8-30 KVA)
- UPS-seadmed andmekeskustele ja rajatistele
- Eaton 9355
- Eaton 91PS and 93PS (8-30/40 kW)
- BladeUPS (12-60 kW)
- Eaton 93PM (30-500 kVA)
- Eaton 93E (15 - 200 kVA)
- Power Xpert 9395P (250-1200 kVA)
- Industrial UPS
- Eaton 9PHD Industrial (30-200 kVA)
- Marine & Offshore UPS
- Eaton 9SX Marine (1000-3000 VA)
- Eaton 9PX Marine (1500-3000 VA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 93PS Marine (8-40 kW)
- Eaton 9PHD Marine (30-200 kVA)
- Toitejaotus
- ePDU
- Managed
- Switched
- Metered Outlet
- Metered Input
- In-Line Metered
- Basic
- Power Management
- Software
- Connectivity
- Racks & Enclosures
- RA Series IT Racks
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- DC Power
Related Information
|
Product Summary |
Find a Reseller |
Product Literature |
FAQs |