Eaton Network Card-MS

(Part # NETWORK-MS)

The Eaton Network Card-MS allows an Eaton UPS to directly connect to the Ethernet network and the Internet, supporting real-time monitoring and control of UPSs across the network via a standard Web browser, SNMP-compliant network management system or power management software.

Eaton Network Card-MS – Technical Specifications

Product Snapsnot
Function: Web/SNMP communications
UPS supported: 5P, 5PX, 9130, 9PX, Evolution, EX, 93E
Compatible with: SNMPv3 and IPv6

Eaton Network Card-MS
Eaton Network Card-MS Technical Specifications

Eaton Network Card-MS – Features

  • Provides versatile support through HTTP, SNMP, SMTP, Telnet, SSL and SSH compatibility
  • Enables remote management of a UPS or rebooting of protected devices over SNMP/Web
  • Facilitates customizable actions including automatic shutdown in the event of an extended power failure with Intelligent Power Protector
  • Enables data and event logging
  • Allows you to receive email/SMS notification of alerts
  • Delivers measurement of humidity and temperature with the optional Environmental Monitoring Probe (EMP)

Eaton Network Card-MS – Documentation

Catálogo de Soluciones, Producto y Servicio
LA-Spanish
17-Aug-2016
 
8114 kB
Eaton Network Card-MS Quick Start Instructions
English (US)
16-Sep-2015
 
1875 kB
Eaton Network Card-MS User's Guide
English
5-Aug-2013
 
4165 kB
Eaton Network Closet Solutions Brochure
English (US)
12-Jul-2017
 
2459 kB
Eaton Network-MS to Gigabit Network Card end-of-year transition sales bulletin
English (US)
26-Mar-2019
 
56 kB
Eaton Network Card MS LD Firmware Release Notes
English
2-Mar-2020
 
43 kB
Network Card-MS Realease note for Version LB
English
8-Oct-2019
 
43 kB
Eaton Network Connectivity MIB Files
English
11-Apr-2019
 
176 kB
Release note for Network-MS Card Release JL
English
12-Apr-2017
 
39 kB
PowerMIB
English (US)
12-Jul-2015
 
76 kB

Eaton Network Card-MS – Options

Power Management Connectivity
Option Part Number
Environmental Monitoring Probe (EMP)
The Eaton Environmental Monitoring Probe enables you to monitor environmental conditions as easily as you monitor power conditions. The EMP is compatible with any Eaton UPS using Web/SNMP card and is simple to install using standard CAT5 cable to connect the communications port to the card.
116750224-001

Eaton Network Card-MS – Service & Support

Eaton Power Quality Solutions - Argentina

Lima 355 - Planta Baja
Edificio World Trade Center
C1073AAF
Ciudad Autónoma de Buenos Aires
Argentina
Telefono: 54 11 4124-4000
Fax: 54 11 4124-4080

Eaton Power Quality Solutions - Mexico

Montecito No. 38 Piso 26
Edificio World Trade Center
Col Nápoles, Del. Benito Juarez
CP 03810
México, D.F.
México
Tel: +52 (55) 9000-5252
Lada sin Costo: 01 800 087 9777
Fax: +52 (55) 1084-7454

Eaton Power Quality Solutions - Brazil

Av. Ermano Marchetti, 1435 Agua Branca
05038-001
São Paulo
SP
Telefone: 55-11-3616-8500