Eaton Network Card-MS

(Part # NETWORK-MS)

The Eaton Network Card-MS allows an Eaton UPS to directly connect to the Ethernet network and the Internet, supporting real-time monitoring and control of UPSs across the network via a standard Web browser, SNMP-compliant network management system or power management software.

Eaton Network Card-MS – Technical Specifications

Product Snapsnot
Function: Web/SNMP communications
UPS supported: 5P, 5PX, 9130, 9PX, Evolution, EX, 93E
Compatible with: SNMPv3 and IPv6

Eaton Network Card-MS
Eaton Network Card-MS Technical Specifications

Eaton Network Card-MS – Features

  • Provides versatile support through HTTP, SNMP, SMTP, Telnet, SSL and SSH compatibility
  • Enables remote management of a UPS or rebooting of protected devices over SNMP/Web
  • Facilitates customizable actions including automatic shutdown in the event of an extended power failure with Intelligent Power Protector
  • Enables data and event logging
  • Allows you to receive email/SMS notification of alerts
  • Delivers measurement of humidity and temperature with the optional Environmental Monitoring Probe (EMP)

Eaton Network Card-MS – Documentation

Eaton Network Card-MS User's Guide
English
5-Aug-2013
 
4165 kB
NURTS Bulgaria
English
3-Sep-2013
 
2234 kB
Eaton Network Card MS LD Firmware Release Notes
English
16-Jun-2020
 
44 kB
Network Card-MS Realease note for Version LB
English
8-Oct-2019
 
43 kB
Eaton Network Connectivity MIB Files
English
11-Apr-2019
 
176 kB
Network Card MS Release Notes, Version KB
English
16-Apr-2018
 
41 kB
Release note for Network-MS Card Release JL
English
12-Apr-2017
 
39 kB
PowerMIB
English (US)
12-Jul-2015
 
76 kB
CE - Communication Boards and Environnemental sensor for Eaton UPS or PDU
English
30-Aug-2019
 
379 kB
Declaration of Origin
English
2-Nov-2016
 
221 kB

Eaton Network Card-MS – Options

Power Management Connectivity
Option Part Number
Environmental Monitoring Probe (EMP)
The Eaton Environmental Monitoring Probe enables you to monitor environmental conditions as easily as you monitor power conditions. The EMP is compatible with any Eaton UPS using Web/SNMP card and is simple to install using standard CAT5 cable to connect the communications port to the card.
116750224-001

Eaton Network Card-MS – Service & Support

Questions about a product you own?

Toll Free: 1 800 843 9433
International: +1 919 871 1800
Or complete this quick form

Support for this product is available 7x24
To view unit service history or to schedule service online, please visit eaton.com/MySupport

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
Email: InsideSalesEngineerUPS@eaton.com